Quantity | Unit price |
---|---|
1 - 9 | $2.09 |
10 - 49 | $1.78 |
50 - 99 | $1.63 |
100 - 149 | $1.48 |
150 + | $1.34 |
Inside Diameter Range | 114.3 - 165.1 mm |
---|---|
Inside Diameter Range | 4.500 - 6.500 in |
Maximum Inside Diameter | 165.1 mm |
Maximum Inside Diameter | 6.500 in |
Minimum Inside Diameter | 114.3 mm |
Minimum Inside Diameter | 4.500 in |
Width | 12.7 mm |
Width | 0.500 in |
Clamp Style | Worm-Gear;Worm-Drive |
Color | Natural |
Full Material | Carbon Steel |
Material | Carbon Steel |
SAE Code | 96 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue