Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Non-Locking Wire Saddles

 (17 product groups)

List Grid

Cable Clamps - Adhesive/Screw Mount, Round Wire Saddle

In stock In production

Wires and cables effortlessly slide into these round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.

These Wire Saddles are available in screw mounted or self-adhesive backed options. The adhesive option is backed with a high quality adhesive tape.

The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Color: Natural
  • UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C

{0} variants (Filters applied) {0} variants (No filters applied)

Cable Clamps - Plug-In, Round Wire Saddle

In stock In production

Wires and cables effortlessly slide into these Round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.

The plug-in application offers easy installation. The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colors: Black and Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C

{0} variants (Filters applied) {0} variants (No filters applied)

Wire Saddle - Adhesive Mount

In stock In production

These Wire Saddles have a self-adhesive mount fixing that makes installation quick and easy. They are designed to support the gathering and routing of lightweight wire and cable bundles.

The adhesive offers a strong bond for a secure assembly. The wire saddle ensures a tidy assembly that is free from clutter and protects wires from sensitive components and sharp edges.

Options included with a double-sided adhesive tape that includes a convenient release tab and small-profile options that are ideal for routing fibre.. One-size-fits all options are also available.

  • Material: Polyamide (PA)
  • Color: Natural
  • UL94 HB and UL94 V2 flame rated options

Please Note: The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

{0} variants (Filters applied) {0} variants (No filters applied)

Wire Saddle - Adhesive Mount, Side-Entry

In stock In production

These Wire Saddles have a self-adhesive mount fixing that makes installation quick and easy. They are designed to support the gathering and routing of lightweight wire and cable bundles.

The adhesive offers a strong bond for a secure assembly. The wire saddle ensures a tidy assembly that is free from clutter and protects wires from sensitive components and sharp edges.

Features a small-profile that is ideal for routing fibre.

  • Material: Polyamide (PA)
  • Color: Natural
  • UL94 V2 flame rated

Please Note: The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

{0} variants (Filters applied) {0} variants (No filters applied)

Wire Saddle - Edge Mount

In stock In production

Attaches to the edge of a panel and clips onto wires and cables. Can attach to a panel 1.0-2.0mm thick.

{0} variants (Filters applied) {0} variants (No filters applied)

Wire Saddle - Mini, Adhesive Mount

In stock In production

These mini wire saddles have an adhesive base, for quick installation. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

{0} variants (Filters applied) {0} variants (No filters applied)

Wire Saddle - Mini, Adhesive Mount, Side-Entry

In stock In production

These mini wire saddles have a side-entry, ideal when space is restricted, they also have an adhesive base fastener for quick and easy installation. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

{0} variants (Filters applied) {0} variants (No filters applied)

Wire Saddle - Mini, Fir Tree Mount

In stock In production

These mini wire saddles have a fir tree mount for quick and easy installation.

{0} variants (Filters applied) {0} variants (No filters applied)

Wire Saddle - Mini, Snap-In, Arrowhead mount

In stock In production

These mini wire saddles have a snap-in arrowhead mount for quick and easy installation.

{0} variants (Filters applied) {0} variants (No filters applied)

Wire Saddle - Mini, Snap-In, Standoff

In stock In production

These wire saddles hold wires in place and away from the panel that the fastener is attached to, ideal for circuit boards or electrical boards that require no interference.

{0} variants (Filters applied) {0} variants (No filters applied)

Wire Saddle - Non-Locking, Fir Tree mount

In stock In production

These wire saddles have a fir tree mount fastener and are non-locking, meaning that your wires can be removed and replaced easily.

{0} variants (Filters applied) {0} variants (No filters applied)

Wire Saddle - Non-Locking, Snap-In

In stock In production

These wire saddles have snap-in fastening and are non-locking, meaning that your wires can be removed and replaced easily.

{0} variants (Filters applied) {0} variants (No filters applied)

Wire Saddle - Non-Locking, Snap-In, Quarter-Turn

In stock In production

Locks into place with a quarter of a turn. A quick an easy solution to gathering wires and holding in place.

{0} variants (Filters applied) {0} variants (No filters applied)

Wire Saddle - Panel Cutout

In stock In production

Great for applications where you require the wires to be close to the edge of the panel. Simply push the wires through the arms to hold in place.

{0} variants (Filters applied) {0} variants (No filters applied)

Wire Saddle - Snap Rivet Mount, Non-Locking

In stock In production

These Wire saddles have a snap rivet mount hole, suitable for a rivet with 3.6-3.7mm diameter. This style is non-locking, meaning that your wires can be removed and replaced easily.

{0} variants (Filters applied) {0} variants (No filters applied)

Wire Saddle - Snap-In, Side-Entry

In stock In production

Side-Entry Wire Saddles are ideal when space may be restricted and therefore side-entry is required.

{0} variants (Filters applied) {0} variants (No filters applied)

Wire Saddles - Wide

In stock In production

These wire saddles have a snap-in arrowhead mount . This style is non-locking, meaning that your wires can be removed and replaced easily.

{0} variants (Filters applied) {0} variants (No filters applied)