Menu Search

45 Degree Mounting Mini Cam Latch w/ Spring

In stock

Mini Quarter Turn Latches with 45 degree housing are specially designed with an internal spring that provides up to 1mm of torsion.

The cam sits at a 45 degree angle to the housing. The latch is offered with alternative grip range options and a choice of three head styles that include; 6mm Square, 7mm Triangle and Slotted.

  • Material: Die Cast Zinc Alloy
  • Finish Options: Black Powder Coated and Chrome Plated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
18 results
Product SKUs information
Item Code Price range Availability Finish Key Type Grip Length View
R 103,2639 - R 179,0101 In production
Chrome Plated
6.0 mm Square Key
19.5 mm
R 103,2639 - R 179,0101 230 In stock - Delivery conditions may apply, visit our FAQs
Powder Coated
Slotted Key
20.5 mm
R 103,2639 - R 179,0101 6 In stock - Delivery conditions may apply, visit our FAQs
Powder Coated
7.0 mm Triangle Key
20.5 mm
R 103,2639 - R 179,0101 In production
Powder Coated
Slotted Key
13.5 mm
R 103,2639 - R 179,0101 87 In stock - Delivery conditions may apply, visit our FAQs
Powder Coated
6.0 mm Square Key
20.5 mm
R 103,2639 - R 179,0101 In production
Chrome Plated
6.0 mm Square Key
20.5 mm
R 103,2639 - R 179,0101 In production
Chrome Plated
6.0 mm Square Key
13.5 mm
R 103,2639 - R 179,0101 250 In stock - Delivery conditions may apply, visit our FAQs
Powder Coated
Slotted Key
19.5 mm
R 103,2639 - R 179,0101 299 In stock - Delivery conditions may apply, visit our FAQs
Powder Coated
6.0 mm Square Key
13.5 mm
R 103,2639 - R 179,0101 139 In stock - Delivery conditions may apply, visit our FAQs
Powder Coated
7.0 mm Triangle Key
13.5 mm
R 103,2639 - R 179,0101 125 In stock - Delivery conditions may apply, visit our FAQs
Chrome Plated
Slotted Key
13.5 mm
R 103,2639 - R 179,0101 In production
Powder Coated
7.0 mm Triangle Key
19.5 mm
R 103,2639 - R 179,0101 95 In stock - Delivery conditions may apply, visit our FAQs
Powder Coated
6.0 mm Square Key
19.5 mm
R 103,2639 - R 179,0101 161 In stock - Delivery conditions may apply, visit our FAQs
Chrome Plated
Slotted Key
19.5 mm
R 103,2639 - R 179,0101 In production
Chrome Plated
7.0 mm Triangle Key
19.5 mm
R 103,2639 - R 179,0101 721 In stock - Delivery conditions may apply, visit our FAQs
Chrome Plated
7.0 mm Triangle Key
13.5 mm
R 103,2639 - R 179,0101 169 In stock - Delivery conditions may apply, visit our FAQs
Chrome Plated
7.0 mm Triangle Key
20.5 mm
R 103,2639 - R 179,0101 In production
Chrome Plated
Slotted Key
20.5 mm
Key Latch 6.0 mm Square Key Natural

266112621E

Price Range
R 179,0101 - R 103,2639

Stock Levels
In production
Attributes
  • Grip Length
    19.5 mm
  • Head Diameter
    20.0 mm
  • Housing Height
    13.5 mm
  • Mounting Hole Size Range
    14.2 - 16.2 mm
  • Material
    Die Cast Zinc Alloy
Key Latch Slotted Key 20.5 mm Die Cast Zinc Alloy

266124211E

Price Range
R 179,0101 - R 103,2639

Stock Levels
230 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Grip Length
    20.5 mm
  • Head Diameter
    20.0 mm
  • Housing Height
    13.5 mm
  • Mounting Hole Size Range
    14.2 - 16.2 mm
  • Material
    Die Cast Zinc Alloy
Key Latch 7.0 mm Triangle Key Black

266123711E

Price Range
R 179,0101 - R 103,2639

Stock Levels
6 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Grip Length
    20.5 mm
  • Head Diameter
    20.0 mm
  • Housing Height
    13.5 mm
  • Mounting Hole Size Range
    14.2 - 16.2 mm
  • Material
    Die Cast Zinc Alloy
Key Latch Slotted Key 13.5 mm Die Cast Zinc Alloy

266124210E

Price Range
R 179,0101 - R 103,2639

Stock Levels
In production
Attributes
  • Grip Length
    13.5 mm
  • Head Diameter
    20.0 mm
  • Housing Height
    13.5 mm
  • Mounting Hole Size Range
    14.2 - 16.2 mm
  • Material
    Die Cast Zinc Alloy
Key Latch 6.0 mm Square Key Black

266122611E

Price Range
R 179,0101 - R 103,2639

Stock Levels
87 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Grip Length
    20.5 mm
  • Head Diameter
    20.0 mm
  • Housing Height
    13.5 mm
  • Mounting Hole Size Range
    14.2 - 16.2 mm
  • Material
    Die Cast Zinc Alloy
Key Latch 6.0 mm Square Key Natural

266112611E

Price Range
R 179,0101 - R 103,2639

Stock Levels
In production
Attributes
  • Grip Length
    20.5 mm
  • Head Diameter
    20.0 mm
  • Housing Height
    13.5 mm
  • Mounting Hole Size Range
    14.2 - 16.2 mm
  • Material
    Die Cast Zinc Alloy
Key Latch 6.0 mm Square Key Natural

266112610E

Price Range
R 179,0101 - R 103,2639

Stock Levels
In production
Attributes
  • Grip Length
    13.5 mm
  • Head Diameter
    20.0 mm
  • Housing Height
    13.5 mm
  • Mounting Hole Size Range
    14.2 - 16.2 mm
  • Material
    Die Cast Zinc Alloy
Key Latch Slotted Key 19.5 mm Die Cast Zinc Alloy

266124221E

Price Range
R 179,0101 - R 103,2639

Stock Levels
250 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Grip Length
    19.5 mm
  • Head Diameter
    20.0 mm
  • Housing Height
    13.5 mm
  • Mounting Hole Size Range
    14.2 - 16.2 mm
  • Material
    Die Cast Zinc Alloy
Key Latch 6.0 mm Square Key Black

266122610E

Price Range
R 179,0101 - R 103,2639

Stock Levels
299 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Grip Length
    13.5 mm
  • Head Diameter
    20.0 mm
  • Housing Height
    13.5 mm
  • Mounting Hole Size Range
    14.2 - 16.2 mm
  • Material
    Die Cast Zinc Alloy
Key Latch 7.0 mm Triangle Key Black

266123710E

Price Range
R 179,0101 - R 103,2639

Stock Levels
139 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Grip Length
    13.5 mm
  • Head Diameter
    20.0 mm
  • Housing Height
    13.5 mm
  • Mounting Hole Size Range
    14.2 - 16.2 mm
  • Material
    Die Cast Zinc Alloy
Key Latch Slotted Key 13.5 mm Die Cast Zinc Alloy

266114210E

Price Range
R 179,0101 - R 103,2639

Stock Levels
125 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Grip Length
    13.5 mm
  • Head Diameter
    20.0 mm
  • Housing Height
    13.5 mm
  • Mounting Hole Size Range
    14.2 - 16.2 mm
  • Material
    Die Cast Zinc Alloy
Key Latch 7.0 mm Triangle Key Black

266123721E

Price Range
R 179,0101 - R 103,2639

Stock Levels
In production
Attributes
  • Grip Length
    19.5 mm
  • Head Diameter
    20.0 mm
  • Housing Height
    13.5 mm
  • Mounting Hole Size Range
    14.2 - 16.2 mm
  • Material
    Die Cast Zinc Alloy
Key Latch 6.0 mm Square Key Black

266122621E

Price Range
R 179,0101 - R 103,2639

Stock Levels
95 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Grip Length
    19.5 mm
  • Head Diameter
    20.0 mm
  • Housing Height
    13.5 mm
  • Mounting Hole Size Range
    14.2 - 16.2 mm
  • Material
    Die Cast Zinc Alloy
Key Latch Slotted Key 19.5 mm Die Cast Zinc Alloy

266114221E

Price Range
R 179,0101 - R 103,2639

Stock Levels
161 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Grip Length
    19.5 mm
  • Head Diameter
    20.0 mm
  • Housing Height
    13.5 mm
  • Mounting Hole Size Range
    14.2 - 16.2 mm
  • Material
    Die Cast Zinc Alloy
Key Latch 7.0 mm Triangle Key Natural

266113721E

Price Range
R 179,0101 - R 103,2639

Stock Levels
In production
Attributes
  • Grip Length
    19.5 mm
  • Head Diameter
    20.0 mm
  • Housing Height
    13.5 mm
  • Mounting Hole Size Range
    14.2 - 16.2 mm
  • Material
    Die Cast Zinc Alloy
Key Latch 7.0 mm Triangle Key Natural

266113710E

Price Range
R 179,0101 - R 103,2639

Stock Levels
721 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Grip Length
    13.5 mm
  • Head Diameter
    20.0 mm
  • Housing Height
    13.5 mm
  • Mounting Hole Size Range
    14.2 - 16.2 mm
  • Material
    Die Cast Zinc Alloy
Key Latch 7.0 mm Triangle Key Natural

266113711E

Price Range
R 179,0101 - R 103,2639

Stock Levels
169 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Grip Length
    20.5 mm
  • Head Diameter
    20.0 mm
  • Housing Height
    13.5 mm
  • Mounting Hole Size Range
    14.2 - 16.2 mm
  • Material
    Die Cast Zinc Alloy
Key Latch Slotted Key Natural

266114211E

Price Range
R 179,0101 - R 103,2639

Stock Levels
In production
Attributes
  • Grip Length
    20.5 mm
  • Head Diameter
    20.0 mm
  • Housing Height
    13.5 mm
  • Mounting Hole Size Range
    14.2 - 16.2 mm
  • Material
    Die Cast Zinc Alloy