Adjustable T Handle Compression Latches that are provided with up to 6mm of pre-set compression. Ideal for use with cabinets that require better sealing under vibration conditions.
The latches are hand operated, have locking (CH 751 stainless steel shutter) and non-locking (no cylinder) options. Two keys are supplied with every lock. The latches are also supplied with a rubber sealing gasket. Cams are sold separately.
The adjustable latches have a quarter-turn cam operation and a wide grip range with an adjustable nut.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Grip | Cam Length | Key Type | Minimum Grip | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 550,7691 - R 954,4385 | In production |
3.346 in
85.0 mm
|
1.299 in
33.0 mm
|
Key CH751
|
0.531 in
13.5 mm
|
||||||
R 550,7691 - R 954,4385 | 46 In stock - Delivery conditions may apply, visit our FAQs |
2.283 in
58.0 mm
|
1.299 in
33.0 mm
|
Key CH751
|
1.614 in
41.0 mm
|
||||||
R 455,4088 - R 455,4088 | In production |
2.835 in
72.0 mm
|
1.299 in
33.0 mm
|
No Key
|
1.063 in
27.0 mm
|
||||||
R 550,7691 - R 954,4385 | 60 In stock - Delivery conditions may apply, visit our FAQs |
2.835 in
72.0 mm
|
1.299 in
33.0 mm
|
Key CH751
|
1.063 in
27.0 mm
|
||||||
R 550,7691 - R 954,4385 | In production |
3.346 in
85.0 mm
|
1.299 in
33.0 mm
|
Key CH751
|
0.531 in
13.5 mm
|
||||||
R 466,794 - R 808,9653 | 124 In stock - Delivery conditions may apply, visit our FAQs |
2.835 in
72.0 mm
|
1.299 in
33.0 mm
|
No Key
|
1.063 in
27.0 mm
|
||||||
R 466,794 - R 808,9653 | 50 In stock - Delivery conditions may apply, visit our FAQs |
3.346 in
85.0 mm
|
1.299 in
33.0 mm
|
No Key
|
0.531 in
13.5 mm
|
||||||
R 466,794 - R 808,9653 | 100 In stock - Delivery conditions may apply, visit our FAQs |
2.283 in
58.0 mm
|
1.299 in
33.0 mm
|
No Key
|
1.614 in
41.0 mm
|
||||||
R 550,7691 - R 954,4385 | In production |
3.346 in
85.0 mm
|
1.299 in
33.0 mm
|
Key CH751
|
0.531 in
13.5 mm
|
||||||
R 550,7691 - R 954,4385 | In production |
2.283 in
58.0 mm
|
1.299 in
33.0 mm
|
Key CH751
|
1.614 in
41.0 mm
|
||||||
R 466,794 - R 466,794 | 10 In stock - Delivery conditions may apply, visit our FAQs |
2.835 in
72.0 mm
|
|
No Key
|
1.063 in
27.0 mm
|
||||||
R 466,794 - R 808,9653 | 132 In stock - Delivery conditions may apply, visit our FAQs |
2.283 in
58.0 mm
|
1.299 in
33.0 mm
|
No Key
|
1.614 in
41.0 mm
|
||||||
R 550,7691 - R 954,4385 | In production |
2.835 in
72.0 mm
|
1.299 in
33.0 mm
|
Key CH751
|
1.063 in
27.0 mm
|
||||||
R 550,7691 - R 954,4385 | In production |
2.835 in
72.0 mm
|
1.299 in
33.0 mm
|
Key CH751
|
1.063 in
27.0 mm
|
||||||
R 550,7691 - R 954,4385 | In production |
3.346 in
85.0 mm
|
1.299 in
33.0 mm
|
Key CH751
|
0.531 in
13.5 mm
|
||||||
R 466,794 - R 808,9653 | In production |
2.835 in
72.0 mm
|
1.299 in
33.0 mm
|
No Key
|
1.063 in
27.0 mm
|
||||||
R 466,794 - R 808,9653 | In production |
3.346 in
85.0 mm
|
1.299 in
33.0 mm
|
No Key
|
0.531 in
13.5 mm
|
||||||
R 466,794 - R 808,9653 | 22 In stock - Delivery conditions may apply, visit our FAQs |
2.283 in
58.0 mm
|
1.299 in
33.0 mm
|
No Key
|
1.614 in
41.0 mm
|
||||||
R 550,7691 - R 954,4385 | 140 In stock - Delivery conditions may apply, visit our FAQs |
2.283 in
58.0 mm
|
1.299 in
33.0 mm
|
Key CH751
|
1.614 in
41.0 mm
|
||||||
R 466,794 - R 808,9653 | In production |
2.283 in
58.0 mm
|
1.299 in
33.0 mm
|
No Key
|
1.614 in
41.0 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue