Torque Hinges, also known as Friction Hinges, provide resistance to the hinges pivoting motion. This feature makes them ideal for applications, such as bonnets, lids, access panels, hatch covers and display devices, at specific angles for extended periods of time.
We offer Torque Hinges with screw adjustment; which articulate and hold the panel in position, thus eliminating the need for a gas strut or lid stay. The torque value can be adjusted by turning the inbuilt screw. Our Adjustable Hinges are made from Aluminium with a choice of either a Clear or Black Anodised finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Leaf Thickness | Overall Length | Overall Thickness | Overall Width | Distance Between Fixing Holes | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 235,0339 - R 539,0071 | In production |
0.118 in
3.0 mm
|
1.378 in
35.0 mm
|
0.13 in
3.3 mm
|
1.181 in
30.0 mm
|
0.591 in
15.0 mm
|
|||||
491980 | R 544,0764 - R 1 065,498 | 25 In stock - Delivery conditions may apply, visit our FAQs |
0.177 in
4.5 mm
|
2.559 in
65.0 mm
|
0.177 in
4.5 mm
|
2.165 in
55.0 mm
|
1.89 in
48.0 mm
|
||||
R 961,2604 - R 1 777,034 | 52 In stock - Delivery conditions may apply, visit our FAQs |
0.177 in
4.5 mm
|
2.559 in
65.0 mm
|
0.177 in
4.5 mm
|
2.165 in
55.0 mm
|
1.89 in
48.0 mm
|
|||||
R 1 048,6452 - R 1 938,5356 | In production |
0.177 in
4.5 mm
|
2.559 in
65.0 mm
|
0.177 in
4.5 mm
|
2.165 in
55.0 mm
|
1.89 in
48.0 mm
|
|||||
R 961,2604 - R 1 777,034 | 98 In stock - Delivery conditions may apply, visit our FAQs |
0.177 in
4.5 mm
|
2.559 in
65.0 mm
|
0.177 in
4.5 mm
|
2.165 in
55.0 mm
|
1.89 in
48.0 mm
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue