A vertically mounted Cable Display Clamp that is used with cable and poster holders. Holds window prints, posters and other displays in place.
Two types available, which come in alternative styles that include; Side Panel Support, Shelf Grip, Top Panel Support and Twin Side Panel Support. Type two options are suitable for M5 screws.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Overall Diameter | Panel Thickness | Style | Overall Width | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 47,567 - R 109,9036 | 998 In stock - Delivery conditions may apply, visit our FAQs |
1.378 in
35.0 mm
|
0.551 in
14.0 mm
|
0.256 in
6.5 mm
|
Top Panel Support
|
0.551 in
14.0 mm
|
|||||
R 66,0387 - R 137,7665 | 632 In stock - Delivery conditions may apply, visit our FAQs |
1.693 in
43.0 mm
|
0.551 in
14.0 mm
|
0.252 in
6.4 mm
|
Twin Side Panel Support
|
0.551 in
14.0 mm
|
|||||
R 74,3094 - R 155,3098 | In production |
1.102 in
28.0 mm
|
0.63 in
16.0 mm
|
0.331 in
8.4 mm
|
Shelf grip
|
0.63 in
16.0 mm
|
|||||
R 49,5396 - R 49,5396 | 647 In stock - Delivery conditions may apply, visit our FAQs |
1.102 in
28.0 mm
|
0.551 in
14.0 mm
|
0.252 in
6.4 mm
|
Side Panel Support
|
0.551 in
14.0 mm
|
|||||
R 52,8225 - R 109,9036 | In production |
1.102 in
28.0 mm
|
0.63 in
16.0 mm
|
0.331 in
8.4 mm
|
Side Panel Support
|
0.63 in
16.0 mm
|
|||||
R 57,7821 - R 120,2232 | In production |
1.378 in
35.0 mm
|
0.63 in
16.0 mm
|
0.331 in
8.4 mm
|
Top Panel Support
|
0.63 in
16.0 mm
|
|||||
R 66,0387 - R 137,7665 | In production |
1.693 in
43.0 mm
|
0.551 in
14.0 mm
|
0.327 in
8.3 mm
|
Twin Side Panel Support
|
0.551 in
14.0 mm
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue