Cable entry plates can be easily used to insert and seal cables of varying diameter ranges in a secure enclosure. The TPE closures create a ‘re-sealing’ membrane around the cable, for effortless and timesaving installation. Locking hooks hold the plate in place (optional fixing with M5 screws).
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Plate Material | Number of Holes | Compatible Cable Diameter Range | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 641,6481 - R 1 154,6639 | 118 In stock - Delivery conditions may apply, visit our FAQs |
5.807 in
147.5 mm
|
EPDM
|
14
|
|
||||||
R 641,6481 - R 1 154,6639 | In production |
5.807 in
147.5 mm
|
EPDM
|
23
|
|
||||||
R 641,6481 - R 1 154,6639 | In production |
5.807 in
147.5 mm
|
EPDM
|
13
|
|
||||||
R 641,6481 - R 1 154,6639 | 113 In stock - Delivery conditions may apply, visit our FAQs |
5.807 in
147.5 mm
|
EPDM
|
22
|
|
||||||
R 641,6481 - R 1 154,6639 | 1 In stock - Delivery conditions may apply, visit our FAQs |
5.807 in
147.5 mm
|
EPDM
|
12
|
|
||||||
R 641,6481 - R 1 154,6639 | In production |
5.807 in
147.5 mm
|
EPDM
|
17
|
|
||||||
R 641,6481 - R 1 154,6639 | In production |
5.807 in
147.5 mm
|
EPDM
|
0
|
|
||||||
R 641,6481 - R 1 154,6639 | 2 In stock - Delivery conditions may apply, visit our FAQs |
5.807 in
147.5 mm
|
EPDM
|
11
|
|
||||||
R 641,6481 - R 1 154,6639 | In production |
5.807 in
147.5 mm
|
EPDM
|
17
|
|
||||||
R 641,6481 - R 1 154,6639 | In production |
5.807 in
147.5 mm
|
EPDM
|
29
|
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue