Tapered Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto male threaded applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Body Height | Thread Size | Colour | Handle Radius | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 63,5025 - R 72,5585 | 1811 In stock - Delivery conditions may apply, visit our FAQs |
1.457 in
37.0 mm
|
M8
|
Orange
|
2.559 in
65.0 mm
|
||||||
R 56,19 - R 64,1842 | In production |
1.024 in
26.0 mm
|
M6
|
Black;Red
|
1.693 in
43.0 mm
|
||||||
R 149,4378 - R 169,1246 | 28 In stock - Delivery conditions may apply, visit our FAQs |
1.24 in
31.5 mm
|
M8
|
Black
|
2.559 in
65.0 mm
|
||||||
R 287,5395 - R 287,5395 | 10 In stock - Delivery conditions may apply, visit our FAQs |
1.693 in
43.0 mm
|
M12
|
Black
|
3.622 in
92.0 mm
|
||||||
R 106,6702 - R 107,2018 | 2 In stock - Delivery conditions may apply, visit our FAQs |
1.161 in
29.5 mm
|
M3
|
Grey
|
1.181 in
30.0 mm
|
||||||
R 106,6702 - R 107,2018 | 2 In stock - Delivery conditions may apply, visit our FAQs |
1.161 in
29.5 mm
|
M4
|
Grey
|
1.181 in
30.0 mm
|
||||||
R 105,2096 - R 105,7154 | 2 In stock - Delivery conditions may apply, visit our FAQs |
1.161 in
29.5 mm
|
M5
|
Black
|
1.181 in
30.0 mm
|
||||||
R 107,8399 - R 108,3583 | 2 In stock - Delivery conditions may apply, visit our FAQs |
1.161 in
29.5 mm
|
M5
|
Black
|
1.181 in
30.0 mm
|
||||||
R 110,1926 - R 110,7509 | 2 In stock - Delivery conditions may apply, visit our FAQs |
1.161 in
29.5 mm
|
M6
|
Black
|
1.732 in
44.0 mm
|
||||||
R 104,3041 - R 104,8358 | 2 In stock - Delivery conditions may apply, visit our FAQs |
1.161 in
29.5 mm
|
M6
|
Black
|
1.732 in
44.0 mm
|
||||||
R 101,7601 - R 102,2788 | 2 In stock - Delivery conditions may apply, visit our FAQs |
1.161 in
29.5 mm
|
M6
|
Black
|
1.732 in
44.0 mm
|
||||||
R 110,1926 - R 110,7509 | 2 In stock - Delivery conditions may apply, visit our FAQs |
1.161 in
29.5 mm
|
M6
|
Black
|
1.732 in
44.0 mm
|
||||||
R 110,1926 - R 110,7509 | 9 In stock - Delivery conditions may apply, visit our FAQs |
1.161 in
29.5 mm
|
M6
|
Black
|
1.732 in
44.0 mm
|
||||||
R 126,5819 - R 128,6555 | 1203 In stock - Delivery conditions may apply, visit our FAQs |
1.476 in
37.5 mm
|
M8
|
Black
|
2.48 in
63.0 mm
|
||||||
R 126,5819 - R 128,6555 | 8 In stock - Delivery conditions may apply, visit our FAQs |
1.476 in
37.5 mm
|
M8
|
Black
|
2.48 in
63.0 mm
|
||||||
R 127,7516 - R 129,679 | In production |
1.476 in
37.5 mm
|
M8
|
Black
|
2.48 in
63.0 mm
|
||||||
R 125,764 - R 127,5665 | In production |
1.476 in
37.5 mm
|
M8
|
Black
|
2.48 in
63.0 mm
|
||||||
R 121,9296 - R 123,7241 | 33 In stock - Delivery conditions may apply, visit our FAQs |
1.476 in
37.5 mm
|
M8
|
Black
|
2.48 in
63.0 mm
|
||||||
R 202,4315 - R 229,1507 | In production |
1.24 in
31.5 mm
|
M6
|
Black
|
2.559 in
65.0 mm
|
||||||
R 75,7325 - R 107,3237 | 1080 In stock - Delivery conditions may apply, visit our FAQs |
1.811 in
46.0 mm
|
M10
|
Orange
|
3.268 in
83.0 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue