Die cast Fixed Straight Arm Crank Handles are ideal for use on window construction, trailer hitches, commercial equipment, and machinery adjustment controls. The straight arm allows for fast and easy rotation.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Handle Diameter | Hub Diameter | Base Height | Hole Size | Arm Length | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
1220668 | R 321,8029 - R 407,8233 | 2 In stock - Delivery conditions may apply, visit our FAQs |
0.906 in
23.0 mm
|
1.063 in
27.0 mm
|
1.102 in
28.0 mm
|
0.472 in
12.0 mm
|
3.937 in
100.0 mm
|
||||
R 441,4325 - R 567,4145 | In production |
1.024 in
26.0 mm
|
1.378 in
35.0 mm
|
1.496 in
38.0 mm
|
0.669 in
17.0 mm
|
6.299 in
160.0 mm
|
|||||
R 363,9491 - R 466,9365 | 6 In stock - Delivery conditions may apply, visit our FAQs |
0.906 in
23.0 mm
|
1.063 in
27.0 mm
|
1.102 in
28.0 mm
|
0.472 in
12.0 mm
|
3.937 in
100.0 mm
|
|||||
R 494,8083 - R 633,7286 | 9 In stock - Delivery conditions may apply, visit our FAQs |
1.024 in
26.0 mm
|
1.378 in
35.0 mm
|
1.496 in
38.0 mm
|
0.669 in
17.0 mm
|
6.299 in
160.0 mm
|
|||||
R 328,1341 - R 421,6309 | In production |
0.827 in
21.0 mm
|
0.906 in
23.0 mm
|
0.945 in
24.0 mm
|
0.394 in
10.0 mm
|
3.15 in
80.0 mm
|
|||||
R 434,2749 - R 558,2143 | In production |
1.024 in
26.0 mm
|
1.26 in
32.0 mm
|
1.339 in
34.0 mm
|
0.551 in
14.0 mm
|
4.921 in
125.0 mm
|
|||||
R 282,528 - R 363,1696 | In production |
1.024 in
26.0 mm
|
0.906 in
23.0 mm
|
0.945 in
24.0 mm
|
0.394 in
10.0 mm
|
3.15 in
80.0 mm
|
|||||
R 388,314 - R 499,1011 | 6 In stock - Delivery conditions may apply, visit our FAQs |
1.024 in
26.0 mm
|
1.26 in
32.0 mm
|
1.339 in
34.0 mm
|
0.551 in
14.0 mm
|
4.921 in
125.0 mm
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue