Cross Dowel Barrel Nuts are designed to be used with Joint Connector Bolts where a right angle connection is needed. The M6 nuts are supplied in a zinc alloy material for a cost-effective solution whereas the M8 nuts are supplied in steel for additional strength. The M8 nuts are therefore ideal where heavier applications are required - typically on boards of a 22mm thickness upwards. Browse our range of Joint Connector Bolts.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Outside Diameter | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
463140 | R 6,1286 - R 13,2606 | 2352 In stock - Delivery conditions may apply, visit our FAQs |
M6
|
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
||||||
R 10,1564 - R 10,1564 | 2703 In stock - Delivery conditions may apply, visit our FAQs |
M8
|
0.709 in
18.0 mm
|
0.472 in
12.0 mm
|
|||||||
463138 | R 2,4195 - R 5,4693 | 5630 In stock - Delivery conditions may apply, visit our FAQs |
M6
|
0.512 in
13.0 mm
|
0.394 in
10.0 mm
|
||||||
R 3,9698 - R 10,9903 | 6159 In stock - Delivery conditions may apply, visit our FAQs |
M6
|
0.63 in
16.0 mm
|
0.394 in
10.0 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue