Cylindrical Bronze Nuts are used with our lead screws to convert rotary motion into linear motion. The nut is threaded onto the screw and moves along the length of the screw as it rotates, providing smooth and precise linear motion.
Ideal for manual or motorised applications at low to medium rotation. It has internal threads that match the screw, which ensures exceptional durability and wear resistance due to the material. Made of Bronze which has better corrosion resistance than steel but is less strong or heat resistant.
It is used in the automotive, aerospace or construction industries to secure lead screws in place. Available as standard right-hand thread cylindrical bronze nuts as well as left-hand threaded.
Material: BronzeColour: Material Flammability Standard:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | l1 | Thread Size | d1 tol 7H | Contact Surface | Thread Direction | d2 tol. h10 | Lead | View | ||
---|---|---|---|---|---|---|---|---|---|---|---|
R 9 279,3065 - R 10 310,3406 | In production |
160.0
|
TR80 x 10
|
80.0
|
12950.0
|
Left Hand
|
120.0
|
10.0
|
|||
R 228,3826 - R 304,3892 | 10 In stock - Delivery conditions may apply, visit our FAQs |
24.0
|
TR12 x 6
|
12.0
|
280.0
|
Right Hand
|
26.0
|
6.0
|
|||
R 362,80 - R 483,6124 | 19 In stock - Delivery conditions may apply, visit our FAQs |
28.0
|
TR14 x 6
|
14.0
|
380.0
|
Right Hand
|
30.0
|
6.0
|
|||
R 563,0656 - R 750,6332 | 3 In stock - Delivery conditions may apply, visit our FAQs |
36.0
|
TR18 x 8
|
18.0
|
630.0
|
Right Hand
|
40.0
|
8.0
|
|||
R 655,3982 - R 873,8038 | 3 In stock - Delivery conditions may apply, visit our FAQs |
40.0
|
TR20 x 8
|
20.0
|
790.0
|
Right Hand
|
45.0
|
8.0
|
|||
R 409,6012 - R 546,014 | 10 In stock - Delivery conditions may apply, visit our FAQs |
32.0
|
TR16 x 8
|
16.0
|
490.0
|
Right Hand
|
36.0
|
8.0
|
|||
R 1 204,1332 - R 1 505,0758 | 7 In stock - Delivery conditions may apply, visit our FAQs |
52.0
|
TR26 x 5
|
26.0
|
1340.0
|
Left Hand
|
50.0
|
5.0
|
|||
R 1 723,30 - R 2 027,5078 | In production |
56.0
|
TR28 x 5
|
28.0
|
2400.0
|
Left Hand
|
60.0
|
5.0
|
|||
R 2 342,8245 - R 2 928,5306 | 2 In stock - Delivery conditions may apply, visit our FAQs |
72.0
|
TR36 x 6
|
36.0
|
2610.0
|
Left Hand
|
75.0
|
6.0
|
|||
R 2 770,3408 - R 3 259,2138 | 8 In stock - Delivery conditions may apply, visit our FAQs |
72.0
|
TR36 x 6
|
36.0
|
2610.0
|
Right Hand
|
75.0
|
6.0
|
|||
R 3 322,341 - R 3 908,6258 | 1 In stock - Delivery conditions may apply, visit our FAQs |
88.0
|
TR44 x 7
|
44.0
|
3920.0
|
Right Hand
|
80.0
|
7.0
|
|||
R 1 515,597 - R 1 782,9806 | 10 In stock - Delivery conditions may apply, visit our FAQs |
60.0
|
TR30 x 6
|
30.0
|
1780.0
|
Right Hand
|
60.0
|
6.0
|
|||
R 250,332 - R 333,776 | 54 In stock - Delivery conditions may apply, visit our FAQs |
24.0
|
TR12 x 3
|
12.0
|
280.0
|
Left Hand
|
26.0
|
3.0
|
|||
R 362,80 - R 483,6124 | 4 In stock - Delivery conditions may apply, visit our FAQs |
28.0
|
TR14 x 3
|
14.0
|
380.0
|
Left Hand
|
30.0
|
3.0
|
|||
R 164,7112 - R 219,6754 | 17 In stock - Delivery conditions may apply, visit our FAQs |
20.0
|
TR10 x 2
|
10.0
|
200.0
|
Right Hand
|
22.0
|
2.0
|
|||
R 600,6154 - R 800,6996 | 46 In stock - Delivery conditions may apply, visit our FAQs |
40.0
|
TR20 x 4
|
20.0
|
790.0
|
Right Hand
|
45.0
|
4.0
|
|||
R 871,2642 - R 1 089,1256 | 7 In stock - Delivery conditions may apply, visit our FAQs |
44.0
|
TR22 x 10
|
22.0
|
940.0
|
Right Hand
|
45.0
|
10.0
|
|||
R 1 070,0786 - R 1 337,6436 | 13 In stock - Delivery conditions may apply, visit our FAQs |
52.0
|
TR26 x 5
|
26.0
|
1340.0
|
Right Hand
|
50.0
|
5.0
|
|||
R 625,1044 - R 833,3516 | In production |
40.0
|
TR20 x 4
|
20.0
|
790.0
|
Left Hand
|
45.0
|
4.0
|
|||
R 1 622,2602 - R 1 908,5094 | 4 In stock - Delivery conditions may apply, visit our FAQs |
60.0
|
TR30 x 6
|
30.0
|
1780.0
|
Left Hand
|
60.0
|
6.0
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue