These Double Universal Joints, also known as double cardan joints, are mechanical components that unite two single joints to allow for even larger angular misalignment between shafts. Their unique form allows for torque's smooth and effective transfer over extended distances and at substantial angles.
They can transmit power smoothly and effectively even when the connecting shafts are not precisely aligned. They were created to endure heavy loads and provide long-lasting performance in harsh working situations.
It can bend up to 45 degrees per joint and is accurate, silent, and smooth operating. It may be installed and removed from the application using appropriate tools. Typical applications include industrial machinery, and conveyor systems.
Material: 304 Stainless Steel
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d1 tol. H7 | l1 | Bore dia | l2 | w1 | l3 | d2 | View | ||
---|---|---|---|---|---|---|---|---|---|---|---|
R 1 228,2139 - R 1 637,4834 | 33 In stock - Delivery conditions may apply, visit our FAQs |
6.0
|
56.0
|
Round Bore
|
17.0
|
8.0
|
22.0
|
16.0
|
|||
R 1 541,8521 - R 2 055,6678 | 11 In stock - Delivery conditions may apply, visit our FAQs |
16.0
|
104.0
|
Round Bore
|
34.0
|
16.0
|
36.0
|
32.0
|
|||
R 1 228,2139 - R 1 637,4834 | 16 In stock - Delivery conditions may apply, visit our FAQs |
8.0
|
62.0
|
Round Bore
|
20.0
|
11.0
|
22.0
|
16.0
|
|||
R 1 228,2139 - R 1 637,4834 | 105 In stock - Delivery conditions may apply, visit our FAQs |
10.0
|
74.0
|
Round Bore
|
24.0
|
12.0
|
26.0
|
22.0
|
|||
R 1 297,3034 - R 1 729,6704 | In production |
12.0
|
86.0
|
Round Bore
|
28.0
|
13.0
|
30.0
|
25.0
|
|||
R 4 064,1278 - R 5 418,7695 | In production |
30.0
|
190.0
|
Round Bore
|
61.0
|
29.0
|
68.0
|
58.0
|
|||
R 1 536,5843 - R 2 048,7791 | In production |
6.0
|
56.0
|
Keyway
|
17.0
|
8.0
|
22.0
|
16.0
|
|||
R 2 103,686 - R 2 804,9147 | 11 In stock - Delivery conditions may apply, visit our FAQs |
20.0
|
128.0
|
Round Bore
|
41.0
|
18.0
|
46.0
|
42.0
|
|||
R 3 844,9052 - R 5 126,6078 | 1 In stock - Delivery conditions may apply, visit our FAQs |
25.0
|
163.0
|
Keyway
|
54.0
|
26.0
|
55.0
|
50.0
|
|||
R 1 605,8765 - R 2 141,1687 | 3 In stock - Delivery conditions may apply, visit our FAQs |
12.0
|
86.0
|
Keyway
|
28.0
|
13.0
|
30.0
|
25.0
|
|||
R 1 850,2226 - R 2 466,9634 | 3 In stock - Delivery conditions may apply, visit our FAQs |
16.0
|
104.0
|
Keyway
|
34.0
|
16.0
|
36.0
|
32.0
|
|||
R 2 412,2591 - R 3 216,2104 | 1 In stock - Delivery conditions may apply, visit our FAQs |
20.0
|
128.0
|
Keyway
|
41.0
|
18.0
|
46.0
|
42.0
|
|||
R 3 460,7591 - R 4 614,2104 | 11 In stock - Delivery conditions may apply, visit our FAQs |
25.0
|
163.0
|
Round Bore
|
54.0
|
26.0
|
55.0
|
50.0
|
|||
R 1 536,5843 - R 2 048,7791 | In production |
10.0
|
74.0
|
Keyway
|
24.0
|
12.0
|
26.0
|
22.0
|
|||
R 1 536,5843 - R 2 048,7791 | In production |
8.0
|
62.0
|
Keyway
|
20.0
|
11.0
|
22.0
|
16.0
|
|||
R 4 448,6791 - R 5 931,5721 | In production |
30.0
|
190.0
|
Keyway
|
61.0
|
29.0
|
68.0
|
58.0
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue