Menu Search

Double Universal Joints - Unbored Solid Ends

In stock

These Double Universal Joints with unbored solid ends are mechanical components used when significant bending angles are required or when two shafts are offset with respect to each other. The distinct form makes them perfect for demanding applications requiring high torque capacity, resistance to wear and tear, and the ability to endure significant misalignment angles.

They are designed to withstand enormous loads and provide long-lasting performance in difficult working environments. It has a maximum driving speed of 1000rpm for the ball-bearing joints.

It can bend up to 45 degrees per joint; it is accurate, silent, and smooth in motion. It may be installed and removed from the application using the appropriate tools. Typical applications include industrial machinery, and conveyor systems.

  • Used for bending angles or when two shafts are offset with respect to each other.
  • It has a maximum driving speed of 1000rpm for the ball-bearing joints.
  • It can bend up to 45 degrees per joint.
  • Used in industrial machinery, and conveyor systems.
Material: 304 Stainless Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Item Code Price range Availability l1 d tol. h4 l2 w1 l3 View
R 1 176,7513 - R 1 569,0017 44 In stock - Delivery conditions may apply, visit our FAQs
105.0
25.0
37.0
25.0
30.0
R 1 470,9391 - R 1 961,2521 In production
125.0
32.0
43.0
26.0
38.0
R 1 059,2382 - R 1 412,1826 2 In stock - Delivery conditions may apply, visit our FAQs
63.0
17.0
20.0
12.0
22.0
R 5 220,6182 - R 6 960,8243 In production
237.0
60.0
83.0
53.0
70.0
R 1 059,2382 - R 1 412,1826 2 In stock - Delivery conditions may apply, visit our FAQs
89.0
20.0
31.0
21.0
26.0
R 1 059,2382 - R 1 412,1826 In production
75.0
17.0
26.0
18.0
22.0
R 2 706,4469 - R 3 608,6634 1 In stock - Delivery conditions may apply, visit our FAQs
189.0
50.0
66.0
42.0
56.0
R 1 059,2382 - R 1 412,1826 8 In stock - Delivery conditions may apply, visit our FAQs
61.0
13.0
21.0
14.0
18.0
R 1 176,7513 - R 1 569,0017 In production
87.0
25.0
28.0
16.0
30.0
R 1 765,1269 - R 2 353,5026 In production
155.0
40.0
54.0
34.0
46.0
Double Universal Joint 25.0 105.0 37.0 304 Stainless Steel

20216627

Price Range
R 1 569,0017 - R 1 176,7513

Stock Levels
44 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Bore dia
    Unbored
  • d tol. h4
    25.0
  • l1
    105.0
  • l2
    37.0
  • l3
    30.0
Double Universal Joint 32.0 125.0 43.0 304 Stainless Steel

20216634

Price Range
R 1 961,2521 - R 1 470,9391

Stock Levels
In production
Attributes
  • Bore dia
    Unbored
  • d tol. h4
    32.0
  • l1
    125.0
  • l2
    43.0
  • l3
    38.0
Double Universal Joint 17.0 63.0 20.0 304 Stainless Steel

20216597

Price Range
R 1 412,1826 - R 1 059,2382

Stock Levels
2 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Bore dia
    Unbored
  • d tol. h4
    17.0
  • l1
    63.0
  • l2
    20.0
  • l3
    22.0
Double Universal Joint 60.0 237.0 83.0 304 Stainless Steel

20216665

Price Range
R 6 960,8243 - R 5 220,6182

Stock Levels
In production
Attributes
  • Bore dia
    Unbored
  • d tol. h4
    60.0
  • l1
    237.0
  • l2
    83.0
  • l3
    70.0
Double Universal Joint 20.0 89.0 31.0 304 Stainless Steel

20216351

Price Range
R 1 412,1826 - R 1 059,2382

Stock Levels
2 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Bore dia
    Unbored
  • d tol. h4
    20.0
  • l1
    89.0
  • l2
    31.0
  • l3
    26.0
Double Universal Joint 17.0 75.0 26.0 304 Stainless Steel

20216603

Price Range
R 1 412,1826 - R 1 059,2382

Stock Levels
In production
Attributes
  • Bore dia
    Unbored
  • d tol. h4
    17.0
  • l1
    75.0
  • l2
    26.0
  • l3
    22.0
Double Universal Joint 50.0 189.0 66.0 304 Stainless Steel

20216658

Price Range
R 3 608,6634 - R 2 706,4469

Stock Levels
1 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Bore dia
    Unbored
  • d tol. h4
    50.0
  • l1
    189.0
  • l2
    66.0
  • l3
    56.0
Double Universal Joint 13.0 61.0 21.0 304 Stainless Steel

20216580

Price Range
R 1 412,1826 - R 1 059,2382

Stock Levels
8 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Bore dia
    Unbored
  • d tol. h4
    13.0
  • l1
    61.0
  • l2
    21.0
  • l3
    18.0
Double Universal Joint 25.0 87.0 28.0 304 Stainless Steel

20216610

Price Range
R 1 569,0017 - R 1 176,7513

Stock Levels
In production
Attributes
  • Bore dia
    Unbored
  • d tol. h4
    25.0
  • l1
    87.0
  • l2
    28.0
  • l3
    30.0
Double Universal Joint 40.0 155.0 54.0 304 Stainless Steel

20216641

Price Range
R 2 353,5026 - R 1 765,1269

Stock Levels
In production
Attributes
  • Bore dia
    Unbored
  • d tol. h4
    40.0
  • l1
    155.0
  • l2
    54.0
  • l3
    46.0