Fibre Splice Trays are stackable to any number, and inter-tray fibre routing is possible through slots along one of the long sides of the tray. Colour coded hinges indicate side of tray to open from. Lid, trays, and hinges are sold separately or in a kit. Flame resistance; UL94 V0 and UL94 HB.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Colour | Overall Width | Overall Height | Type | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 125,0608 - R 149,1015 | 979 In stock - Delivery conditions may apply, visit our FAQs |
6.693 in
170.0 mm
|
Black
|
4.075 in
103.5 mm
|
0.394 in
10.0 mm
|
Splice Tray
|
|||||
R 85,5693 - R 85,5693 | 35 In stock - Delivery conditions may apply, visit our FAQs |
5.197 in
132.0 mm
|
Black
|
3.228 in
82.0 mm
|
0.26 in
6.6 mm
|
Splice Tray
|
|||||
R 10,0037 - R 15,4882 | 31869 In stock - Delivery conditions may apply, visit our FAQs |
|
Green
|
|
|
Splice Tray Hinge
|
|||||
R 83,1437 - R 113,3148 | 262 In stock - Delivery conditions may apply, visit our FAQs |
6.693 in
170.0 mm
|
Black
|
4.075 in
103.5 mm
|
0.197 in
5.0 mm
|
Splice Tray Lid
|
|||||
R 127,5687 - R 152,0861 | 2452 In stock - Delivery conditions may apply, visit our FAQs |
6.693 in
170.0 mm
|
Black
|
4.075 in
103.5 mm
|
0.394 in
10.0 mm
|
Splice Tray
|
|||||
R 10,0037 - R 15,4882 | 11972 In stock - Delivery conditions may apply, visit our FAQs |
|
Red
|
|
|
Splice Tray Hinge
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue