These Furniture Locks with Sprung Bolts are used to secure furniture cabinets, drawers, and doors. These locks use a sprung bolt mechanism that offers a robust and durable locking action. It extends from the lock body and securely contacts with a strike plate or catch, ensuring the door or drawer stays closed and inaccessible.
The lock includes an anti-drill core for enhanced security; the key is only removed while locked. Its movement is just 45 degrees with the key free in the open position. The spring bolt system provides a strong locking action, making it impossible for attackers to tamper with or force open the closed door or drawer.
They are strong and resilient, quick to install, and can be adapted to existing furniture pieces, giving a convenient and effective option for securing doors and drawers. These locks fit a standard double D mounting hole and are suitable for sliding doors, display cabinets and glass fronted notice boards
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Barrel Depth | Bolt Length | Housing Width | Maximum Panel Thickness | Bolt Diameter | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 960,8096 - R 2 026,2522 | In production |
1.307 in
33.2 mm
|
1.299 in
33.0 mm
|
33.2 mm
33.2 mm
|
1.299 in
33.0 mm
|
|
|||||
R 903,7241 - R 903,7241 | In production |
1.39 in
35.3 mm
|
0.689 in
17.5 mm
|
35.3 mm
35.3 mm
|
1.378 in
35.0 mm
|
0.236 in
6.0 mm
|
|||||
492870 | R 257,6156 - R 629,2848 | 283 In stock - Delivery conditions may apply, visit our FAQs |
0.906 in
23.0 mm
|
0.512 in
13.0 mm
|
23.0 mm
23.0 mm
|
0.65 in
16.5 mm
|
0.276 in
7.0 mm
|
||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue