Clear Heat Shrink Tubing, also known as Clear Heatshrink, is versatile in terms of application possibilities. This Clear Heat Shrink has a low shrinking temperature, high flexibility and superior mechanical strength.
Clear Heat Shrink Tube is widely used in the fields of communication, electronics and specialist vehicle. The Clear Shrink Tubing is ideal for applications where the flame retardant property is not required, but electrical insulation and mechanical performance are important.
Made from Crosslinked Polyolefin, this Heat Shrink Tubing conforms to substrates more uniformly, with less longitudinal variation rather than most PVC tubing. The polished surface is an attractive covering for many automotive, appliance and consumer-goods applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter (Shrunk) | Pre-Shrunk Inside Diameter | Tube Shape | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 1 220,6108 - R 1 394,6231 | 24 In stock - Delivery conditions may apply, visit our FAQs |
0.031 in
0.8 mm
|
0.063 in
1.6 mm
|
Round
|
|||||||
R 1 292,4123 - R 1 476,6572 | 8 In stock - Delivery conditions may apply, visit our FAQs |
0.126 in
3.2 mm
|
0.252 in
6.4 mm
|
Round
|
|||||||
R 1 931,4257 - R 2 206,7781 | 1 In stock - Delivery conditions may apply, visit our FAQs |
0.374 in
9.5 mm
|
0.748 in
19.0 mm
|
Flat
|
|||||||
R 1 436,0152 - R 1 640,7254 | 4 In stock - Delivery conditions may apply, visit our FAQs |
0.063 in
1.6 mm
|
0.126 in
3.2 mm
|
Round
|
|||||||
R 1 651,4197 - R 1 886,8422 | 10 In stock - Delivery conditions may apply, visit our FAQs |
0.252 in
6.4 mm
|
0.5 in
12.7 mm
|
Flat
|
|||||||
R 3 850,086 - R 4 167,4394 | 130 In stock - Delivery conditions may apply, visit our FAQs |
0.63 in
16.0 mm
|
1.26 in
32.0 mm
|
Flat
|
|||||||
R 1 328,313 - R 1 517,6742 | 20 In stock - Delivery conditions may apply, visit our FAQs |
0.047 in
1.2 mm
|
0.094 in
2.4 mm
|
Round
|
|||||||
R 1 812,9589 - R 2 071,4116 | 12 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
0.374 in
9.5 mm
|
Flat
|
|||||||
R 2 614,7372 - R 2 830,2633 | 1 In stock - Delivery conditions may apply, visit our FAQs |
0.5 in
12.7 mm
|
1 in
25.4 mm
|
Flat
|
|||||||
R 1 220,6108 - R 1 394,6231 | 31 In stock - Delivery conditions may apply, visit our FAQs |
0.024 in
0.6 mm
|
0.047 in
1.2 mm
|
Round
|
|||||||
R 1 094,9583 - R 1 251,0707 | 4 In stock - Delivery conditions may apply, visit our FAQs |
0.094 in
2.4 mm
|
0.189 in
4.8 mm
|
Round
|
|||||||
R 2 640,0002 - R 2 857,6032 | 16 In stock - Delivery conditions may apply, visit our FAQs |
0.315 in
8.0 mm
|
0.63 in
16.0 mm
|
Flat
|
|||||||
R 5 512,8304 - R 5 512,8304 | 1 In stock - Delivery conditions may apply, visit our FAQs |
0.748 in
19.0 mm
|
1.5 in
38.1 mm
|
Flat
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue