Menu Search

Hinged Locking Wire Saddles

In stock

Hinged Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.

The hinged top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colour: Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
27 results
Product SKUs information
Item Code Price range Availability Inside Width Overall Length Inside Height Hole Size Overall Width Panel Thickness Range Mounting Method View
R 3,7515 - R 4,2833 In production
18.0 mm
27.3 mm
21.7 mm
24.1 mm
1.6 mm
Push In
R 1,6879 - R 2,3208 In production
16.3 mm
15.9 mm
10.0 mm
22.4 mm
1.6 mm
Push In
R 1,3522 - R 1,8563 2816 In stock - Delivery conditions may apply, visit our FAQs
10.7 mm
14.6 mm
8.8 mm
16.8 mm
1.6 mm
Push In
R 1,3522 - R 1,8563 49672 In stock - Delivery conditions may apply, visit our FAQs
18.0 mm
27.3 mm
21.7 mm
24.1 mm
1.6 mm
Push In
R 1,3522 - R 1,8563 In production
16.3 mm
15.9 mm
10.0 mm
22.4 mm
1.6 mm
Push In
R 1,6879 - R 2,3208 5998 In stock - Delivery conditions may apply, visit our FAQs
13.5 mm
8.9 mm
3.4 mm
19.6 mm
1.6 mm
Push In
R 1,6879 - R 2,3208 38024 In stock - Delivery conditions may apply, visit our FAQs
10.7 mm
10.6 mm
4.8 mm
16.8 mm
1.6 mm
Push In
R 1,3688 - R 1,8757 59248 In stock - Delivery conditions may apply, visit our FAQs
10.7 mm
10.2 mm
9.1 mm
16.8 mm
1.6 mm
Locking
R 2,6322 - R 3,2498 21124 In stock - Delivery conditions may apply, visit our FAQs
10.7 mm
9.6 mm
4.8 mm
16.0 mm
Adhesive
R 7,6199 - R 9,4073 36849 In stock - Delivery conditions may apply, visit our FAQs
16.3 mm
15.5 mm
10.0 mm
21.5 mm
Adhesive
R 1,2766 - R 1,7497 In production
13.5 mm
8.9 mm
3.4 mm
19.6 mm
1.6 mm
Push In
R 3,2476 - R 3,7235 In production
16.3 mm
19.6 mm
14.1 mm
22.4 mm
1.6 mm
Push In
R 1,6879 - R 2,3208 3996 In stock - Delivery conditions may apply, visit our FAQs
13.5 mm
9.4 mm
3.4 mm
19.6 mm
1.6 mm
Push In
R 1,3522 - R 1,8563 7215 In stock - Delivery conditions may apply, visit our FAQs
10.7 mm
10.6 mm
4.8 mm
16.8 mm
1.6 mm
Push In
R 3,1355 - R 3,5835 3850 In stock - Delivery conditions may apply, visit our FAQs
10.3 mm
9.0 mm
5.5 mm
16.7 mm
1.7 mm
Locking
R 1,3522 - R 1,8563 4010 In stock - Delivery conditions may apply, visit our FAQs
16.3 mm
19.6 mm
14.1 mm
22.4 mm
1.6 mm
Push In
R 1,3522 - R 1,8563 10000 In stock - Delivery conditions may apply, visit our FAQs
13.5 mm
9.4 mm
3.4 mm
19.6 mm
1.6 mm
Push In
R 1,6879 - R 2,3208 945 In stock - Delivery conditions may apply, visit our FAQs
10.7 mm
14.6 mm
8.8 mm
16.8 mm
1.6 mm
Push In
R 1,3688 - R 1,8757 12598 In stock - Delivery conditions may apply, visit our FAQs
16.3 mm
19.2 mm
14.1 mm
22.4 mm
1.6 mm
Locking
R 1,3688 - R 1,8757 597 In stock - Delivery conditions may apply, visit our FAQs
16.3 mm
15.2 mm
10.0 mm
22.4 mm
1.6 mm
Locking
  • of 2
Wire Saddle Snap In 21.7 mm 18.0 mm PA

WSLT-03-3-19

Price Range
R 4,2833 - R 3,7515

Stock Levels
In production
Attributes
  • Saddle Type
    Locking Top
  • Overall Width
    24.1 mm
  • Overall Height
    35.7 mm
  • Inside Height
    21.7 mm
  • Inside Width
    18.0 mm
Wire Saddle Snap In 10.0 mm 16.3 mm PA

WSLT-02A-19

Price Range
R 2,3208 - R 1,6879

Stock Levels
In production
Attributes
  • Saddle Type
    Locking Top
  • Overall Width
    22.4 mm
  • Overall Height
    18.7 mm
  • Inside Height
    10.0 mm
  • Inside Width
    16.3 mm
Wire Saddle Snap In 8.8 mm 10.7 mm PA

WSLT-01-2-01

Price Range
R 1,8563 - R 1,3522

Stock Levels
2816 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Saddle Type
    Locking Top
  • Overall Width
    16.8 mm
  • Overall Height
    23.0 mm
  • Inside Height
    8.8 mm
  • Inside Width
    10.7 mm
Wire Saddle Snap In 21.7 mm 18.0 mm PA

WSLT-03-3-01

Price Range
R 1,8563 - R 1,3522

Stock Levels
49672 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Saddle Type
    Locking Top
  • Overall Width
    24.1 mm
  • Overall Height
    35.7 mm
  • Inside Height
    21.7 mm
  • Inside Width
    18.0 mm
Wire Saddle Snap In 10.0 mm 16.3 mm PA

WSLT-02A-01

Price Range
R 1,8563 - R 1,3522

Stock Levels
In production
Attributes
  • Saddle Type
    Locking Top
  • Overall Width
    22.4 mm
  • Overall Height
    18.7 mm
  • Inside Height
    10.0 mm
  • Inside Width
    16.3 mm
Wire Saddle Snap In 3.4 mm 13.5 mm PA

WSLT-3.5-2-1-19

Price Range
R 2,3208 - R 1,6879

Stock Levels
5998 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Saddle Type
    Locking Top
  • Overall Width
    19.6 mm
  • Overall Height
    14.4 mm
  • Inside Height
    3.4 mm
  • Inside Width
    13.5 mm
Wire Saddle Snap In 4.8 mm 10.7 mm PA

WSLT-01A-19

Price Range
R 2,3208 - R 1,6879

Stock Levels
38024 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Saddle Type
    Locking Top
  • Overall Width
    16.8 mm
  • Overall Height
    19.0 mm
  • Inside Height
    4.8 mm
  • Inside Width
    10.7 mm
Cable Grommet Snap In 9.1 mm 10.7 mm PA

WSLT-9-01-2-01

Price Range
R 1,8757 - R 1,3688

Stock Levels
59248 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Saddle Type
    Locking Top
  • Overall Width
    16.8 mm
  • Overall Height
    14.4 mm
  • Inside Height
    9.1 mm
  • Inside Width
    10.7 mm
Cable Grommet Screw 4.8 mm 10.7 mm PA

WSLTB-01A-19

Price Range
R 3,2498 - R 2,6322

Stock Levels
21124 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Saddle Type
    Locking Top
  • Overall Width
    16.0 mm
  • Overall Height
    9.6 mm
  • Inside Height
    4.8 mm
  • Inside Width
    10.7 mm
Cable Grommet Adhesive 10.0 mm 16.3 mm PA

WSLTB-02A-19A

Price Range
R 9,4073 - R 7,6199

Stock Levels
36849 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Saddle Type
    Locking Top
  • Overall Width
    21.5 mm
  • Overall Height
    15.5 mm
  • Inside Height
    10.0 mm
  • Inside Width
    16.3 mm
Wire Saddle Snap In 3.4 mm 13.5 mm PA

WSLT-3.5-2-1-01

Price Range
R 1,7497 - R 1,2766

Stock Levels
In production
Attributes
  • Saddle Type
    Locking Top
  • Overall Width
    19.6 mm
  • Overall Height
    14.4 mm
  • Inside Height
    3.4 mm
  • Inside Width
    13.5 mm
Wire Saddle Snap In 14.1 mm 16.3 mm PA

WSLT-03-2-19

Price Range
R 3,7235 - R 3,2476

Stock Levels
In production
Attributes
  • Saddle Type
    Locking Top
  • Overall Width
    22.4 mm
  • Overall Height
    28.0 mm
  • Inside Height
    14.1 mm
  • Inside Width
    16.3 mm
Wire Saddle Snap In 3.4 mm 13.5 mm PA

WSLT-02-1-19

Price Range
R 2,3208 - R 1,6879

Stock Levels
3996 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Saddle Type
    Locking Top
  • Overall Width
    19.6 mm
  • Overall Height
    17.8 mm
  • Inside Height
    3.4 mm
  • Inside Width
    13.5 mm
Wire Saddle Snap In 4.8 mm 10.7 mm PA

WSLT-01A-01

Price Range
R 1,8563 - R 1,3522

Stock Levels
7215 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Saddle Type
    Locking Top
  • Overall Width
    16.8 mm
  • Overall Height
    19.0 mm
  • Inside Height
    4.8 mm
  • Inside Width
    10.7 mm
Cable Grommet Snap In 5.5 mm 10.3 mm PA

WSLT-T-01A-19

Price Range
R 3,5835 - R 3,1355

Stock Levels
3850 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Saddle Type
    Locking Top
  • Overall Width
    16.7 mm
  • Overall Height
    13.2 mm
  • Inside Height
    5.5 mm
  • Inside Width
    10.3 mm
Wire Saddle Snap In 14.1 mm 16.3 mm PA

WSLT-03-2-01

Price Range
R 1,8563 - R 1,3522

Stock Levels
4010 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Saddle Type
    Locking Top
  • Overall Width
    22.4 mm
  • Overall Height
    28.0 mm
  • Inside Height
    14.1 mm
  • Inside Width
    16.3 mm
Wire Saddle Snap In 3.4 mm 13.5 mm PA

WSLT-02-1-01

Price Range
R 1,8563 - R 1,3522

Stock Levels
10000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Saddle Type
    Locking Top
  • Overall Width
    19.6 mm
  • Overall Height
    17.8 mm
  • Inside Height
    3.4 mm
  • Inside Width
    13.5 mm
Wire Saddle Snap In 8.8 mm 10.7 mm PA

WSLT-01-2-19

Price Range
R 2,3208 - R 1,6879

Stock Levels
945 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Saddle Type
    Locking Top
  • Overall Width
    16.8 mm
  • Overall Height
    23.0 mm
  • Inside Height
    8.8 mm
  • Inside Width
    10.7 mm
Cable Grommet Snap In 14.1 mm 16.3 mm PA

WSLT-9-03-2-01

Price Range
R 1,8757 - R 1,3688

Stock Levels
12598 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Saddle Type
    Locking Top
  • Overall Width
    22.4 mm
  • Overall Height
    19.2 mm
  • Inside Height
    14.1 mm
  • Inside Width
    16.3 mm
Cable Grommet Snap In 10.0 mm 16.3 mm PA

WSLT-9-02A-1-01

Price Range
R 1,8757 - R 1,3688

Stock Levels
597 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Saddle Type
    Locking Top
  • Overall Width
    22.4 mm
  • Overall Height
    15.2 mm
  • Inside Height
    10.0 mm
  • Inside Width
    16.3 mm
Cable Grommet Snap In 21.7 mm 18.0 mm PA

WSLT-9-03-3-01

Price Range
R 1,8757 - R 1,3688

Stock Levels
In production
Attributes
  • Saddle Type
    Locking Top
  • Overall Width
    24.1 mm
  • Overall Height
    26.8 mm
  • Inside Height
    21.7 mm
  • Inside Width
    18.0 mm
Cable Grommet Snap In 4.8 mm 10.7 mm PA

WSLT-9-01A-01

Price Range
R 1,8757 - R 1,3688

Stock Levels
107 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Saddle Type
    Locking Top
  • Overall Width
    16.8 mm
  • Overall Height
    10.2 mm
  • Inside Height
    4.8 mm
  • Inside Width
    10.7 mm
Cable Grommet Screw 10.0 mm 16.3 mm PA

WSLTB-02A-19

Price Range
R 4,2553 - R 3,7235

Stock Levels
730 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Saddle Type
    Locking Top
  • Overall Width
    21.5 mm
  • Overall Height
    14.7 mm
  • Inside Height
    10.0 mm
  • Inside Width
    16.3 mm
Cable Grommet Adhesive 12.7 mm 11.0 mm PA

WSLTB-03A-19A

Price Range
R 9,4073 - R 7,6199

Stock Levels
In production
Attributes
  • Saddle Type
    Locking Top
  • Overall Width
    19.0 mm
  • Overall Height
    16.8 mm
  • Inside Height
    12.7 mm
  • Inside Width
    11.0 mm
Cable Grommet Snap In 4.8 mm 10.7 mm PA

WSLTRA-1-01

Price Range
R 3,4715 - R 3,0237

Stock Levels
809 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Saddle Type
    Locking Top
  • Overall Width
    16.8 mm
  • Inside Height
    4.8 mm
  • Inside Width
    10.7 mm
  • Panel Thickness Range
    1.6 mm
Cable Grommet Adhesive 4.8 mm 10.7 mm PA

WSLTB-01A-19A

Price Range
R 10,3555 - R 8,388

Stock Levels
2862 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Saddle Type
    Locking Top
  • Overall Width
    16.0 mm
  • Overall Height
    10.4 mm
  • Inside Height
    4.8 mm
  • Inside Width
    10.7 mm
Cable Grommet Adhesive 11.2 mm 11.2 mm PA

460316

Price Range
R 7,5775 - R 6,6221

Stock Levels
4454 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Saddle Type
    Adhesive
  • Overall Width
    20.0 mm
  • Overall Height
    19.8 mm
  • Inside Height
    11.2 mm
  • Inside Width
    11.2 mm