These Hook and loop Pieces with Mated Coins are made from a strip of mated coin pieces with a high initial tack and strong adherence. The attached and removed coins are readily attached and detached, allowing repeated usage and repositioning.
Its adhesive makes installation easy. It withstands application temperatures ranging from 18C to 38C to service temperatures ranging from -20C to 65C. They are a quick and easy way to attach objects together, such as attaching cloth, mounting signage, or organising stuff.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Diameter | Colour | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 1 032,3255 - R 1 374,0253 | In production |
0.752 in
19.1 mm
|
White
|
||||||||
R 668,248 - R 889,4381 | 1 In stock - Delivery conditions may apply, visit our FAQs |
0.5 in
12.7 mm
|
White
|
||||||||
R 808,434 - R 1 076,0256 | 2 In stock - Delivery conditions may apply, visit our FAQs |
0.874 in
22.2 mm
|
White
|
||||||||
R 2,2825 - R 2,521 | In production |
|
Black
|
||||||||
R 0,8327 - R 1,0446 | In production |
|
White
|
||||||||
R 831,071 - R 1 106,1555 | 1 In stock - Delivery conditions may apply, visit our FAQs |
0.874 in
22.2 mm
|
Black
|
||||||||
R 1 032,3255 - R 1 374,0253 | In production |
0.752 in
19.1 mm
|
White
|
||||||||
R 2,5448 - R 3,3872 | In production |
|
Black
|
||||||||
R 1,5357 - R 1,9341 | In production |
|
White
|
||||||||
R 604,0721 - R 804,0199 | 70 In stock - Delivery conditions may apply, visit our FAQs |
0.874 in
22.2 mm
|
White
|
||||||||
R 1,6766 - R 2,0718 | In production |
|
White
|
||||||||
R 728,1019 - R 969,1037 | In production |
0.5 in
12.7 mm
|
Black
|
||||||||
R 1,5506 - R 2,0639 | In production |
|
Black
|
||||||||
R 745,0343 - R 991,6406 | In production |
0.752 in
19.1 mm
|
Black
|
||||||||
R 488,3514 - R 612,387 | 2 In stock - Delivery conditions may apply, visit our FAQs |
0.5 in
12.7 mm
|
White
|
||||||||
R 602,906 - R 802,4678 | In production |
0.874 in
22.2 mm
|
Black
|
||||||||
R 831,071 - R 1 106,1555 | In production |
0.752 in
19.1 mm
|
Black
|
||||||||
R 524,069 - R 612,387 | 11 In stock - Delivery conditions may apply, visit our FAQs |
0.5 in
12.7 mm
|
Black
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue