Inserts & Bumpers - Threaded can be used as a leveling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Stud Length | Thread Size | Base Height | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 11,9904 - R 14,0897 | 8531 In stock - Delivery conditions may apply, visit our FAQs |
0.400 in
10.2 mm
|
8-32
|
0.201 in
5.1 mm
|
|||||||
R 11,1746 - R 12,8669 | 6589 In stock - Delivery conditions may apply, visit our FAQs |
0.400 in
10.2 mm
|
6-32
|
0.201 in
5.1 mm
|
|||||||
R 12,1735 - R 12,1735 | 11121 In stock - Delivery conditions may apply, visit our FAQs |
0.394 in
10.0 mm
|
M3
|
0.201 in
5.1 mm
|
|||||||
R 154,5482 - R 154,5482 | In production |
0.197 in
5.0 mm
|
M3
|
0.157 in
4.0 mm
|
|||||||
R 11,9904 - R 14,0897 | In production |
0.394 in
10.0 mm
|
M4
|
0.201 in
5.1 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue