These PCB SUpport pillars are designed to be fixed into a key hole slot. This allows for easy removal if neccessary. They are available in either bayonet nose or two piece snap-in.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material Flammability Standard | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |||
---|---|---|---|---|---|---|---|---|---|---|---|
R 1,4236 - R 2,3952 | 2995 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-2
|
0.157 in
4.0 mm
|
|
|
|
0.126 in
3.2 mm
|
||||
R 1,4933 - R 2,4798 | 968 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-2
|
0.157 in
4.0 mm
|
|
|
|
0.5 in
12.7 mm
|
||||
R 1,6887 - R 2,8038 | 6158 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-2
|
0.157 in
4.0 mm
|
|
|
|
0.374 in
9.5 mm
|
||||
R 1,6748 - R 2,7897 | In production |
UL94 V-2
|
0.189 in
4.8 mm
|
|
|
|
0.252 in
6.4 mm
|
||||
KSLBN-2-6-01 | R 2,4645 - R 3,6152 | In production |
UL94 V-2
|
0.157 in
4.0 mm
|
|
|
|
0.374 in
9.5 mm
|
|||
R 1,7166 - R 2,8602 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-2
|
0.157 in
4.0 mm
|
|
|
|
0.126 in
3.2 mm
|
||||
R 1,7027 - R 2,8602 | In production |
UL94 V-2
|
0.157 in
4.0 mm
|
|
|
|
0.5 in
12.7 mm
|
||||
R 1,6475 - R 2,7354 | In production |
UL94 V-2
|
0.189 in
4.8 mm
|
|
|
|
0.374 in
9.5 mm
|
||||
R 1,4654 - R 2,4516 | 1140 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-2
|
0.157 in
4.0 mm
|
|
|
|
0.374 in
9.5 mm
|
||||
R 1,6748 - R 2,7897 | 36000 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-2
|
0.157 in
4.0 mm
|
|
|
|
0.252 in
6.4 mm
|
||||
R 1,6608 - R 2,7615 | 3818 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-2
|
0.189 in
4.8 mm
|
|
|
|
0.189 in
4.8 mm
|
||||
R 1,4515 - R 2,4093 | 281600 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-2
|
0.157 in
4.0 mm
|
|
|
|
0.252 in
6.4 mm
|
||||
R 1,6608 - R 2,7615 | 11934 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-2
|
0.157 in
4.0 mm
|
|
|
|
0.189 in
4.8 mm
|
||||
R 3,1862 - R 3,6839 | In production |
UL94 V-2
|
0.189 in
4.8 mm
|
|
|
|
0.626 in
15.9 mm
|
||||
R 1,7027 - R 2,8602 | In production |
UL94 V-2
|
0.189 in
4.8 mm
|
|
|
|
0.5 in
12.7 mm
|
||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue