The Locating Plates in this range are used to securely position Cam Locks when there is a potential risk of having some movements due to the nature of the application. This range cover a washer and a plate made of steel.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Colour | Material | Overall Width | Overall Height | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 4,4529 - R 6,1675 | 18552 In stock - Delivery conditions may apply, visit our FAQs |
0.866 in
22.0 mm
|
Grey
|
Nylon
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
|||||
R 38,9018 - R 38,9018 | 236 In stock - Delivery conditions may apply, visit our FAQs |
1.969 in
50.0 mm
|
Natural
|
Steel
|
0.984 in
25.0 mm
|
|
|||||
R 4,4529 - R 6,1675 | 3587 In stock - Delivery conditions may apply, visit our FAQs |
0.827 in
21.0 mm
|
Natural
|
Nylon
|
0.472 in
12.0 mm
|
0.256 in
6.5 mm
|
|||||
R 19,2184 - R 36,9957 | 50 In stock - Delivery conditions may apply, visit our FAQs |
1.339 in
34.0 mm
|
Natural
|
Steel
|
|
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue