Machine Levelling Feet are an inexpensive solution for light-duty applications. Use these leveling feet on office furniture, shelving, point of purchase displays, cabinetry, and small machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Thread Length | Base Diameter | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 589,8541 - R 655,3997 | 6 In stock - Delivery conditions may apply, visit our FAQs |
M12
|
3.937 in
100.0 mm
|
1.969 in
50.0 mm
|
|||||||
R 983,1137 - R 983,1137 | In production |
M16
|
5.906 in
150.0 mm
|
2.953 in
75.0 mm
|
|||||||
R 1 223,4147 - R 1 223,4147 | 8 In stock - Delivery conditions may apply, visit our FAQs |
M16
|
5.906 in
150.0 mm
|
2.953 in
75.0 mm
|
|||||||
R 2 140,9969 - R 2 140,9969 | 12 In stock - Delivery conditions may apply, visit our FAQs |
M24
|
5.906 in
150.0 mm
|
3.937 in
100.0 mm
|
|||||||
R 550,5295 - R 1 152,4631 | 11 In stock - Delivery conditions may apply, visit our FAQs |
M10
|
3.937 in
100.0 mm
|
1.969 in
50.0 mm
|
|||||||
493710 | R 871,6918 - R 1 729,4837 | 16 In stock - Delivery conditions may apply, visit our FAQs |
M16
|
3.937 in
100.0 mm
|
2.953 in
75.0 mm
|
||||||
R 1 922,5209 - R 1 922,5209 | 28 In stock - Delivery conditions may apply, visit our FAQs |
M24
|
5.906 in
150.0 mm
|
3.937 in
100.0 mm
|
|||||||
R 1 835,108 - R 3 457,9154 | 4 In stock - Delivery conditions may apply, visit our FAQs |
M20
|
5.906 in
150.0 mm
|
3.937 in
100.0 mm
|
|||||||
R 699,1062 - R 699,1062 | 8 In stock - Delivery conditions may apply, visit our FAQs |
M12
|
3.937 in
100.0 mm
|
1.969 in
50.0 mm
|
|||||||
R 1 037,7115 - R 2 058,7589 | In production |
M16
|
3.937 in
100.0 mm
|
3.937 in
100.0 mm
|
|||||||
R 1 682,1917 - R 1 682,1917 | 20 In stock - Delivery conditions may apply, visit our FAQs |
M20
|
5.906 in
150.0 mm
|
2.953 in
75.0 mm
|
|||||||
R 546,1758 - R 546,1758 | 3 In stock - Delivery conditions may apply, visit our FAQs |
M10
|
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
|||||||
R 684,9037 - R 720,9453 | In production |
M16
|
3.937 in
100.0 mm
|
1.969 in
50.0 mm
|
|||||||
R 1 616,6602 - R 1 616,6602 | 8 In stock - Delivery conditions may apply, visit our FAQs |
M20
|
5.906 in
150.0 mm
|
3.937 in
100.0 mm
|
|||||||
R 1 398,1842 - R 1 398,1842 | 9 In stock - Delivery conditions may apply, visit our FAQs |
M16
|
5.906 in
150.0 mm
|
3.937 in
100.0 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue