One-touch fasteners with ball locking are ideal for applications requiring quick and recurring changes over tooling or setups using a single touch. It is durable and provides a secure and robust fastening solution.
It is made up of three parts: a body, a spring, and a ball bearing. The spring holds the ball bearing in place, and when pressed, it disengages from the body, releasing the fastener. The ball bearing secures the fastener when it is pushed back into the body.
These are widely used in a wide range of industrial applications, including automotive, aerospace, and medical devices. They are resistant to temperatures of up to 180C and can be utilised for applications such as drive belts or machine coverings.
Material: Stainless Steel, SteelColour: Material Flammability Standard:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Button Type | d2 | Material | h1 | d3 | d1 -0.05|-0.10 | m | View | ||
---|---|---|---|---|---|---|---|---|---|---|---|
R 780,7909 - R 1 041,0546 | 21 In stock - Delivery conditions may apply, visit our FAQs |
T-Handle
|
18.0
|
Steel
|
31.0
|
34.0
|
10.0
|
M3 x 0.5
|
|||
R 731,949 - R 975,932 | In production |
Push Button
|
16.0
|
Stainless Steel
|
34.4
|
35.0
|
10.0
|
M12 x 1.5
|
|||
R 780,7909 - R 1 041,0546 | In production |
T-Handle
|
18.0
|
Steel
|
31.0
|
34.0
|
10.0
|
M3 x 0.5
|
|||
R 943,5067 - R 1 258,009 | In production |
T-Handle
|
18.0
|
Stainless Steel
|
31.0
|
34.0
|
10.0
|
M3 x 0.5
|
|||
R 943,5067 - R 1 258,009 | In production |
Push Button
|
16.0
|
Stainless Steel
|
39.4
|
32.0
|
10.0
|
M12 x 1.5
|
|||
R 667,1892 - R 889,5856 | In production |
Push Button
|
12.0
|
Stainless Steel
|
22.0
|
25.0
|
6.0
|
M8 x 1.25
|
|||
R 943,5067 - R 1 258,009 | In production |
T-Handle
|
18.0
|
Stainless Steel
|
31.0
|
34.0
|
10.0
|
M3 x 0.5
|
|||
R 927,1807 - R 1 236,241 | In production |
Push Button
|
12.0
|
Stainless Steel
|
26.0
|
23.0
|
6.0
|
M8 x 1.25
|
|||
R 650,7271 - R 867,6362 | In production |
Recessed Button
|
16.0
|
Steel
|
34.5
|
35.0
|
10.0
|
M12 x 1.5
|
|||
R 731,949 - R 975,932 | In production |
T-Handle
|
14.0
|
Steel
|
24.5
|
25.0
|
6.0
|
M2 x 0.4
|
|||
R 634,4011 - R 845,8682 | In production |
Recessed Button
|
12.0
|
Steel
|
22.0
|
25.0
|
6.0
|
M8 x 1.25
|
|||
R 1 187,5804 - R 1 583,4406 | 7 In stock - Delivery conditions may apply, visit our FAQs |
T-Handle
|
14.0
|
Stainless Steel
|
24.5
|
25.0
|
6.0
|
M2 x 0.4
|
|||
R 1 236,2863 - R 1 648,3818 | In production |
T-Handle
|
18.0
|
Stainless Steel
|
31.0
|
34.0
|
10.0
|
M3 x 0.5
|
|||
R 1 236,2863 - R 1 648,3818 | In production |
T-Handle
|
18.0
|
Stainless Steel
|
31.0
|
34.0
|
10.0
|
M3 x 0.5
|
|||
R 488,0113 - R 650,6818 | In production |
Push Button
|
12.0
|
Steel
|
22.0
|
12.0
|
6.0
|
M8 x 1.25
|
|||
R 520,7994 - R 694,3992 | 27 In stock - Delivery conditions may apply, visit our FAQs |
Push Button
|
16.0
|
Steel
|
34.4
|
16.0
|
10.0
|
M12 x 1.5
|
|||
R 894,8008 - R 1 193,0678 | In production |
T-Handle
|
14.0
|
Stainless Steel
|
24.5
|
25.0
|
6.0
|
M2 x 0.4
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue