These supports are securely mounted with a #4 or M3 screw. The offset design allows for dense packaging.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 2,903 - R 4,241 | 990 In stock - Delivery conditions may apply, visit our FAQs |
0.126 in
3.2 mm
|
|
#4,M3
|
0.5 in
12.7 mm
|
||||||
R 2,903 - R 4,241 | In production |
0.126 in
3.2 mm
|
|
#4,M3
|
0.299 in
7.6 mm
|
||||||
R 2,903 - R 4,241 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
0.126 in
3.2 mm
|
|
#4,M3
|
0.374 in
9.5 mm
|
||||||
R 41,0326 - R 41,0326 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
0.126 in
3.2 mm
|
|
#4,M3
|
0.437 in
11.1 mm
|
||||||
R 41,524 - R 41,524 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
0.126 in
3.2 mm
|
|
#4,M3
|
0.563 in
14.3 mm
|
||||||
R 30,4673 - R 30,4673 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
0.126 in
3.2 mm
|
|
#4,M3
|
0.626 in
15.9 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue