Plastic Screw Rivets are quick release fasteners, suitable for security panels and components that need to be replaced in a hurry. They can be easily installed, tightened, loosened, and removed using a cross head screwdriver.
Our range includes several material options, including rivets made from Nylon 6 and Nylon 6/6 that have a cross drive for easy assembly or disassembly. They are ideal for use in electrical and electronic assemblies due to the good electrical insulation properties. The Nylon range extends with high-strength options made from Impact Modified Nylon, offered with a choice of pin material. The Acetal pin option is ideal for solid or hollow materials, including; wood, concrete, metal, plastic, tile block or mortar. The Zinc Plated Steel option provides excellent thermal and electrical insulation, as well as having a high pull-out force. Also available are options made from Polyamide PA6 that are suitable for larger hole diameters and offer a high retention force.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Minimum Panel Thickness | Rivet Head Shape | Style | Hole Diameter | Head Diameter | Anchor Length | Drive Type | View | ||
---|---|---|---|---|---|---|---|---|---|---|---|
R 2,6805 - R 3,2434 | In production |
0.252 in
6.4 mm
|
Mushroom
|
9
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
1.5 in
38.1 mm
|
Round Socket Drive
|
|||
R 6,5835 - R 7,9661 | In production |
0.154 in
3.9 mm
|
Round
|
7
|
0.252 in
6.4 mm
|
0.591 in
15.0 mm
|
0.421 in
10.7 mm
|
Cross Recess Drive
|
|||
R 2,2341 - R 2,7033 | 997 In stock - Delivery conditions may apply, visit our FAQs |
0.252 in
6.4 mm
|
Truss
|
9
|
0.252 in
6.4 mm
|
0.626 in
15.9 mm
|
0.752 in
19.1 mm
|
Round Socket Drive
|
|||
R 3,3377 - R 4,0387 | In production |
0.252 in
6.4 mm
|
Mushroom
|
9
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
0.752 in
19.1 mm
|
Round Socket Drive
|
|||
R 4,3068 - R 5,2113 | In production |
0.252 in
6.4 mm
|
Truss
|
9
|
0.252 in
6.4 mm
|
0.626 in
15.9 mm
|
1 in
25.4 mm
|
Round Socket Drive
|
|||
R 2,695 - R 3,6591 | 16004 In stock - Delivery conditions may apply, visit our FAQs |
0.276 in
7.0 mm
|
Mushroom
|
5
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
0.866 in
22.0 mm
|
Cross Recess Drive
|
|||
R 3,0886 - R 4,1313 | 139378 In stock - Delivery conditions may apply, visit our FAQs |
0.118 in
3.0 mm
|
Truss
|
4
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
0.551 in
14.0 mm
|
Cross Recess Drive
|
|||
R 4,1471 - R 5,7422 | 6151 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
Truss
|
3
|
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
0.433 in
11.0 mm
|
Cross Recess Drive
|
|||
R 3,3097 - R 4,5858 | 7579 In stock - Delivery conditions may apply, visit our FAQs |
0.079 in
2.0 mm
|
Truss
|
3
|
0.197 in
5.0 mm
|
0.492 in
12.5 mm
|
0.378 in
9.6 mm
|
Cross Recess Drive
|
|||
R 3,9743 - R 5,4896 | 9397 In stock - Delivery conditions may apply, visit our FAQs |
0.118 in
3.0 mm
|
Truss
|
3
|
0.276 in
7.0 mm
|
0.689 in
17.5 mm
|
0.476 in
12.1 mm
|
Cross Recess Drive
|
|||
R 4,551 - R 6,0726 | 52912 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
Truss
|
7
|
0.386 in
9.8 mm
|
0.65 in
16.5 mm
|
0.827 in
21.0 mm
|
Cross Recess Drive
|
|||
R 4,6124 - R 6,4068 | 2504 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
Truss
|
3
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
0.433 in
11.0 mm
|
Cross Recess Drive
|
|||
R 3,6287 - R 5,0377 | 21391 In stock - Delivery conditions may apply, visit our FAQs |
0.079 in
2.0 mm
|
Truss
|
3
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
0.421 in
10.7 mm
|
Cross Recess Drive
|
|||
R 4,2933 - R 5,9549 | 29644 In stock - Delivery conditions may apply, visit our FAQs |
0.118 in
3.0 mm
|
Truss
|
3
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
0.531 in
13.5 mm
|
Cross Recess Drive
|
|||
R 7,9466 - R 8,1157 | 38 In stock - Delivery conditions may apply, visit our FAQs |
0.059 in
1.5 mm
|
Round
|
3
|
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
0.433 in
11.0 mm
|
Cross Recess Drive
|
|||
R 4,3537 - R 15,5269 | In production |
0.126 in
3.2 mm
|
Truss
|
3
|
0.252 in
6.4 mm
|
0.594 in
15.1 mm
|
0.5 in
12.7 mm
|
Cross Recess Drive
|
|||
R 3,3097 - R 4,5858 | 15578 In stock - Delivery conditions may apply, visit our FAQs |
0.079 in
2.0 mm
|
Truss
|
3
|
0.197 in
5.0 mm
|
0.492 in
12.5 mm
|
0.378 in
9.6 mm
|
Cross Recess Drive
|
|||
R 4,9978 - R 6,9119 | 1688 In stock - Delivery conditions may apply, visit our FAQs |
0.118 in
3.0 mm
|
Truss
|
4
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
0.551 in
14.0 mm
|
Cross Recess Drive
|
|||
R 3,6287 - R 5,0377 | 5197 In stock - Delivery conditions may apply, visit our FAQs |
0.079 in
2.0 mm
|
Truss
|
3
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
0.421 in
10.7 mm
|
Cross Recess Drive
|
|||
R 4,2933 - R 5,9549 | 6948 In stock - Delivery conditions may apply, visit our FAQs |
0.118 in
3.0 mm
|
Truss
|
3
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
0.531 in
13.5 mm
|
Cross Recess Drive
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue