Menu Search

Press Fit Plungers

In stock

These Press Fit Spring Plungers are used as detents as well as for push-on and push-off applications and ejectors. Available in type 1 - Stainless Steel Housing and Ball – AISI 305/20c & type 2 - Plastic Housing and Stainless Steel Ball.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
13 results
Product SKUs information
Item Code Price range Availability Body Thread Size Stud Thread Size Initiating Force Force Full retraction Body Material Type View
R 27,8987 - R 62,8877 210 In stock - Delivery conditions may apply, visit our FAQs
5.0 mm
7.0
7.0 N
18.0 N
Stainless Steel
1
R 82,4745 - R 82,4745 74 In stock - Delivery conditions may apply, visit our FAQs
10.0 mm
16.0
16.0 N
56.0 N
Stainless Steel
1
R 22,6221 - R 51,426 146 In stock - Delivery conditions may apply, visit our FAQs
8.5 mm
9.0
8.0 N
27.0 N
Blue Acetal
2
R 26,3886 - R 59,1845 In production
4.0 mm
6.0
6.0 N
14.0 N
Stainless Steel
1
R 17,3354 - R 38,4315 214 In stock - Delivery conditions may apply, visit our FAQs
4.6 mm
5.0
5.0 N
13.0 N
Blue Acetal
2
R 20,617 - R 35,7835 98 In stock - Delivery conditions may apply, visit our FAQs
3.5 mm
4.0
3.0 N
8.0 N
Blue Acetal
2
R 23,7095 - R 54,9021 135 In stock - Delivery conditions may apply, visit our FAQs
3.0 mm
5.0
3.0 N
10.0 N
Stainless Steel
1
R 27,9615 - R 51,1193 134 In stock - Delivery conditions may apply, visit our FAQs
2.4 mm
4.0
4.0 N
9.0 N
Stainless Steel
1
R 18,472 - R 41,4291 198 In stock - Delivery conditions may apply, visit our FAQs
5.6 mm
6.0
6.0 N
14.0 N
Blue Acetal
2
R 64,605 - R 64,605 2509 In stock - Delivery conditions may apply, visit our FAQs
11.0 mm
13.0
9.0 N
22.0 N
Blue Acetal
2
R 32,9872 - R 73,4657 202 In stock - Delivery conditions may apply, visit our FAQs
6.5 mm
9.0
11.0 N
28.0 N
Stainless Steel
1
R 47,5998 - R 77,8373 3 In stock - Delivery conditions may apply, visit our FAQs
8.5 mm
13.0
16.0 N
37.0 N
Stainless Steel
1
R 19,5291 - R 44,0213 226 In stock - Delivery conditions may apply, visit our FAQs
6.5 mm
7.0
6.0 N
15.0 N
Blue Acetal
2
Ball Plunger 7.0 mm 6.0 mm Stainless Steel

1337676

Price Range
R 62,8877 - R 27,8987

Stock Levels
210 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Body Thread Length
    5.0 mm
  • Force Full retraction
    18.0 N
  • Initiating Force
    7.0 N
  • Nose Diameter
    6.0 mm
  • Width
    1.0 mm
Ball Plunger 16.0 mm 12.0 mm Stainless Steel

1337679

Price Range
R 82,4745 - R 82,4745

Stock Levels
74 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Body Thread Length
    10.0 mm
  • Force Full retraction
    56.0 N
  • Initiating Force
    16.0 N
  • Nose Diameter
    12.0 mm
  • Width
    2.5 mm
Ball Plunger 9.0 mm 8.0 mm Stainless Steel

1337684

Price Range
R 51,426 - R 22,6221

Stock Levels
146 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Body Thread Length
    6.4 mm
  • Force Full retraction
    27.0 N
  • Initiating Force
    8.0 N
  • Nose Diameter
    8.0 mm
  • Width
    1.1 mm
Ball Plunger 6.0 mm 5.0 mm Stainless Steel

1337675

Price Range
R 59,1845 - R 26,3886

Stock Levels
In production
Attributes
  • Body Thread Length
    4.0 mm
  • Force Full retraction
    14.0 N
  • Initiating Force
    6.0 N
  • Nose Diameter
    5.0 mm
  • Width
    1.0 mm
Ball Plunger 5.0 mm 4.0 mm Stainless Steel

1337681

Price Range
R 38,4315 - R 17,3354

Stock Levels
214 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Body Thread Length
    3.0 mm
  • Force Full retraction
    13.0 N
  • Initiating Force
    5.0 N
  • Nose Diameter
    4.0 mm
  • Width
    0.9 mm
Ball Plunger 4.0 mm 3.0 mm Stainless Steel

1337680

Price Range
R 35,7835 - R 20,617

Stock Levels
98 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Body Thread Length
    2.4 mm
  • Force Full retraction
    8.0 N
  • Initiating Force
    3.0 N
  • Nose Diameter
    3.0 mm
  • Width
    0.7 mm
Ball Plunger 5.0 mm 4.0 mm Stainless Steel

1337674

Price Range
R 54,9021 - R 23,7095

Stock Levels
135 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Body Thread Length
    3.0 mm
  • Force Full retraction
    10.0 N
  • Initiating Force
    3.0 N
  • Nose Diameter
    4.0 mm
  • Width
    0.9 mm
Ball Plunger 4.0 mm 3.0 mm Stainless Steel

1337673

Price Range
R 51,1193 - R 27,9615

Stock Levels
134 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Body Thread Length
    2.4 mm
  • Force Full retraction
    9.0 N
  • Initiating Force
    4.0 N
  • Nose Diameter
    3.0 mm
  • Width
    0.7 mm
Ball Plunger 6.0 mm 5.0 mm Stainless Steel

1337682

Price Range
R 41,4291 - R 18,472

Stock Levels
198 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Body Thread Length
    4.0 mm
  • Force Full retraction
    14.0 N
  • Initiating Force
    6.0 N
  • Nose Diameter
    5.0 mm
  • Width
    1.0 mm
Ball Plunger 13.0 mm 10.0 mm Stainless Steel

1337685

Price Range
R 64,605 - R 64,605

Stock Levels
2509 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Body Thread Length
    8.5 mm
  • Force Full retraction
    22.0 N
  • Initiating Force
    9.0 N
  • Nose Diameter
    10.0 mm
  • Width
    1.7 mm
Ball Plunger 9.0 mm 8.0 mm Stainless Steel

1337677

Price Range
R 73,4657 - R 32,9872

Stock Levels
202 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Body Thread Length
    6.4 mm
  • Force Full retraction
    28.0 N
  • Initiating Force
    11.0 N
  • Nose Diameter
    8.0 mm
  • Width
    1.1 mm
Ball Plunger 13.0 mm 10.0 mm Stainless Steel

1337678

Price Range
R 77,8373 - R 47,5998

Stock Levels
3 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Body Thread Length
    8.5 mm
  • Force Full retraction
    37.0 N
  • Initiating Force
    16.0 N
  • Nose Diameter
    10.0 mm
  • Width
    1.7 mm
Ball Plunger 7.0 mm 6.0 mm Stainless Steel

1337683

Price Range
R 44,0213 - R 19,5291

Stock Levels
226 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Body Thread Length
    5.0 mm
  • Force Full retraction
    15.0 N
  • Initiating Force
    6.0 N
  • Nose Diameter
    6.0 mm
  • Width
    1.0 mm