Push Fit Feet, commonly known as Grommet Feet, are an ideal choice for a host of applications. The have a number of useful properties that can provide surface protection, vibration dampening, strength retention, and skid prevention.
Our Push In Foot range is designed to simply push into punched or drilled holes, tube ends or to the base of furniture - making them quick and easy to install. They can provide stability and support in various applications and industries, including; office and retail, the manufacture of small and large appliances, furniture and cabinets, housings and cases, glass shelving and table top support, stacking, electrical and electronics equipment - and for many more.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Material | Colour | Base Height | Compatible Hole Diameter Range | Base Diameter | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 3,8813 - R 5,051 | 15701 In stock - Delivery conditions may apply, visit our FAQs |
PVC
|
Black
|
0.256 in
6.5 mm
|
0.268 in
6.8 mm
|
0.374 in
9.5 mm
|
|||||
R 1,5639 - R 2,5502 | 65525 In stock - Delivery conditions may apply, visit our FAQs |
Rubber
|
Black
|
0.165 in
4.2 mm
|
0.236 - 0.252 in
6.0 - 6.4 mm
|
0.394 in
10.0 mm
|
|||||
R 17,3867 - R 34,0831 | 9423 In stock - Delivery conditions may apply, visit our FAQs |
Nylon
|
Black
|
0.472 in
12.0 mm
|
0.303 in
7.7 mm
|
0.63 in
16.0 mm
|
|||||
R 7,1857 - R 24,0962 | In production |
PE
|
Black
|
|
|
1 in
25.4 mm
|
|||||
R 0,9801 - R 2,0506 | 25986 In stock - Delivery conditions may apply, visit our FAQs |
PVC
|
Black
|
0.472 in
12.0 mm
|
0.374 in
9.5 mm
|
0.492 in
12.5 mm
|
|||||
R 1,4348 - R 3,7769 | 10000 In stock - Delivery conditions may apply, visit our FAQs |
PVC
|
Transparent
|
|
|
|
|||||
R 0,6298 - R 1,8884 | 9008 In stock - Delivery conditions may apply, visit our FAQs |
PVC
|
Black
|
|
|
|
|||||
R 2,0007 - R 4,8553 | 9775 In stock - Delivery conditions may apply, visit our FAQs |
PVC
|
Transparent
|
|
|
|
|||||
R 17,3958 - R 30,713 | 6343 In stock - Delivery conditions may apply, visit our FAQs |
Nylon
|
Black
|
0.146 in
3.7 mm
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
|||||
R 1,6028 - R 4,2207 | 1604 In stock - Delivery conditions may apply, visit our FAQs |
PVC
|
Transparent
|
|
|
|
|||||
R 1,4348 - R 3,7769 | 2 In stock - Delivery conditions may apply, visit our FAQs |
PVC
|
Black
|
|
|
|
|||||
R 1,3184 - R 1,6416 | 2703 In stock - Delivery conditions may apply, visit our FAQs |
PVC
|
Black
|
|
|
|
|||||
R 2,275 - R 5,9853 | 5341 In stock - Delivery conditions may apply, visit our FAQs |
PVC
|
Black
|
|
|
|
|||||
R 1,5639 - R 2,5502 | 83371 In stock - Delivery conditions may apply, visit our FAQs |
Rubber
|
Grey
|
0.118 in
3.0 mm
|
0.236 - 0.252 in
6.0 - 6.4 mm
|
0.394 in
10.0 mm
|
|||||
R 2,0007 - R 2,0007 | 18612 In stock - Delivery conditions may apply, visit our FAQs |
Rubber
|
Black
|
0.197 in
5.0 mm
|
0.236 - 0.252 in
6.0 - 6.4 mm
|
0.394 in
10.0 mm
|
|||||
R 0,5059 - R 0,5059 | In production |
Rubber
|
Brown
|
0.118 in
3.0 mm
|
0.24 - 0.252 in
6.1 - 6.4 mm
|
0.394 in
10.0 mm
|
|||||
R 2,3107 - R 3,5647 | 12366 In stock - Delivery conditions may apply, visit our FAQs |
Rubber
|
Black
|
0.091 in
2.3 mm
|
0.197 - 0.213 in
5.0 - 5.4 mm
|
0.472 in
12.0 mm
|
|||||
R 2,522 - R 3,6633 | 277324 In stock - Delivery conditions may apply, visit our FAQs |
Rubber
|
Black
|
0.091 in
2.3 mm
|
0.197 - 0.213 in
5.0 - 5.4 mm
|
0.472 in
12.0 mm
|
|||||
R 2,522 - R 3,6633 | In production |
Rubber
|
Black
|
0.079 in
2.0 mm
|
0.185 - 0.197 in
4.7 - 5.0 mm
|
0.394 in
10.0 mm
|
|||||
R 28,3345 - R 29,5321 | 6790 In stock - Delivery conditions may apply, visit our FAQs |
Nylon
|
Black
|
0.591 in
15.0 mm
|
0.303 in
7.7 mm
|
0.827 in
21.0 mm
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue