Barbed Push-In Rivets, also known as Barbed Fasteners, Fir Tree Rivets and Pine Tree Clips, can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.
The Pine Tree Rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.
Commonly referred to as Christmas Tree Fasteners or Xmas Tree Clips, this rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Fir Tree fixings are suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These Barbed Rivets are ideal for threaded, non-threaded, drilled or punched holes. Barbed Push Rivets are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Colour | Material | Head Diameter | Compatible Panel Thickness Range | Type | View | |||
---|---|---|---|---|---|---|---|---|---|---|---|
R 7,4569 - R 12,1225 | 571 In stock - Delivery conditions may apply, visit our FAQs |
0.236 in
6.0 mm
|
Black
|
Nylon
|
0.701 in
17.8 mm
|
0.098 - 0.799 in
2.5 - 20.3 mm
|
Type 1
|
||||
R 11,5376 - R 18,1837 | In production |
0.394 in
10.0 mm
|
Black
|
Nylon
|
0.858 in
21.8 mm
|
0.059 - 0.787 in
1.5 - 20.0 mm
|
Type 1
|
||||
R 4,187 - R 7,643 | 2920 In stock - Delivery conditions may apply, visit our FAQs |
0.161 in
4.1 mm
|
Natural
|
Nylon
|
0.472 in
12.0 mm
|
0.039 - 0.098 in
1.0 - 2.5 mm
|
Type 2
|
||||
R 4,3332 - R 7,8955 | 4188 In stock - Delivery conditions may apply, visit our FAQs |
0.161 in
4.1 mm
|
Black
|
Nylon
|
0.472 in
12.0 mm
|
0.079 - 0.394 in
2.0 - 10.0 mm
|
Type 2
|
||||
R 4,1471 - R 7,5632 | 17520 In stock - Delivery conditions may apply, visit our FAQs |
0.232 in
5.9 mm
|
Black
|
Nylon
|
0.669 in
17.0 mm
|
0.079 - 0.217 in
2.0 - 5.5 mm
|
Type 2
|
||||
R 5,6757 - R 9,2115 | 161 In stock - Delivery conditions may apply, visit our FAQs |
0.268 in
6.8 mm
|
Black
|
Nylon
|
0.512 in
13.0 mm
|
0.059 - 0.354 in
1.5 - 9.0 mm
|
Type 2
|
||||
R 2,1134 - R 2,9375 | In production |
0.228 in
5.8 mm
|
Black
|
Nylon
|
0.551 in
14.0 mm
|
0.118 - 0.433 in
3.0 - 11.0 mm
|
Type 1
|
||||
R 2,4856 - R 3,2167 | 40149 In stock - Delivery conditions may apply, visit our FAQs |
0.276 in
7.0 mm
|
Black
|
Nylon
|
0.709 in
18.0 mm
|
0.118 - 0.748 in
3.0 - 19.0 mm
|
Type 1
|
||||
R 7,9886 - R 12,9865 | 55946 In stock - Delivery conditions may apply, visit our FAQs |
0.276 in
7.0 mm
|
Natural
|
Nylon
|
0.748 in
19.0 mm
|
0.059 - 0.551 in
1.5 - 14.0 mm
|
Type 1
|
||||
R 2,7514 - R 4,9978 | 19721 In stock - Delivery conditions may apply, visit our FAQs |
0.106 in
2.7 mm
|
Natural
|
Nylon
|
0.236 in
6.0 mm
|
0.059 - 0.157 in
1.5 - 4.0 mm
|
Type 2
|
||||
R 4,187 - R 7,643 | 3593 In stock - Delivery conditions may apply, visit our FAQs |
0.161 in
4.1 mm
|
Black
|
Nylon
|
0.472 in
12.0 mm
|
0.039 - 0.098 in
1.0 - 2.5 mm
|
Type 2
|
||||
R 4,094 - R 7,4702 | 7905 In stock - Delivery conditions may apply, visit our FAQs |
0.22 in
5.6 mm
|
Natural
|
Nylon
|
0.512 in
13.0 mm
|
0.079 - 0.276 in
2.0 - 7.0 mm
|
Type 2
|
||||
R 4,732 - R 8,6399 | 14547 In stock - Delivery conditions may apply, visit our FAQs |
0.232 in
5.9 mm
|
Natural
|
Nylon
|
0.669 in
17.0 mm
|
0.039 - 0.394 in
1.0 - 10.0 mm
|
Type 2
|
||||
R 3,1279 - R 4,551 | 250584 In stock - Delivery conditions may apply, visit our FAQs |
0.138 in
3.5 mm
|
Black
|
Nylon
|
0.402 in
10.2 mm
|
0.252 - 0.25 in
6.4 - 6.35 mm
|
Type 2
|
||||
R 2,2065 - R 3,0838 | 14126 In stock - Delivery conditions may apply, visit our FAQs |
0.228 in
5.8 mm
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
0.118 - 0.591 in
3.0 - 15.0 mm
|
Type 1
|
||||
R 4,6389 - R 8,4804 | 495 In stock - Delivery conditions may apply, visit our FAQs |
0.13 in
3.3 mm
|
Black
|
Nylon
|
0.394 in
10.0 mm
|
0.059 - 0.177 in
1.5 - 4.5 mm
|
Type 2
|
||||
R 9,6368 - R 15,1531 | 1034 In stock - Delivery conditions may apply, visit our FAQs |
0.394 in
10.0 mm
|
Black
|
Nylon
|
1 in
25.4 mm
|
0.114 - 0.567 in
2.9 - 14.4 mm
|
Type 1
|
||||
R 4,6389 - R 8,4804 | 242 In stock - Delivery conditions may apply, visit our FAQs |
0.13 in
3.3 mm
|
Natural
|
Nylon
|
0.394 in
10.0 mm
|
0.059 - 0.177 in
1.5 - 4.5 mm
|
Type 2
|
||||
R 4,3332 - R 7,8955 | 1907 In stock - Delivery conditions may apply, visit our FAQs |
0.161 in
4.1 mm
|
Natural
|
Nylon
|
0.472 in
12.0 mm
|
0.079 - 0.394 in
2.0 - 10.0 mm
|
Type 2
|
||||
R 4,1471 - R 7,5632 | 4887 In stock - Delivery conditions may apply, visit our FAQs |
0.232 in
5.9 mm
|
Natural
|
Nylon
|
0.669 in
17.0 mm
|
0.079 - 0.217 in
2.0 - 5.5 mm
|
Type 2
|
||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue