The popular Quarter Turn Latches is used for cabinets and enclosures requiring vibration control. The housing is equipped with an internal spring to provide 1.5 mm of compression. An o-ring provides a seal between the spring and the driver. This IP65 range, offers an extensive combination of materials and finishes along with grip range selection to suit many applications. The cams will not rotate beyond quarter turn due to the stop lip.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Grip | Finish | Key Type | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 128,3155 - R 222,3509 | 36 In stock - Delivery conditions may apply, visit our FAQs |
1.043 in
26.5 mm
|
Black Powder Coated
|
Slotted Key
|
|||||||
R 128,3155 - R 222,3509 | In production |
1.122 in
28.5 mm
|
Black Powder Coated
|
8.0 mm Triangle Key
|
|||||||
R 128,3155 - R 222,3509 | In production |
1.043 in
26.5 mm
|
Chrome Plated
|
8.0 mm Triangle Key
|
|||||||
R 128,3155 - R 222,3509 | 50 In stock - Delivery conditions may apply, visit our FAQs |
1.043 in
26.5 mm
|
Chrome Plated
|
3.0 mm Double Bit Key
|
|||||||
R 128,3155 - R 222,3509 | 478 In stock - Delivery conditions may apply, visit our FAQs |
0.965 in
24.5 mm
|
Chrome Plated
|
Triangle Key
|
|||||||
R 128,3155 - R 222,3509 | In production |
0.335 in
8.5 mm
|
Chrome Plated
|
8.0 mm Square Key
|
|||||||
R 128,3155 - R 222,3509 | 38 In stock - Delivery conditions may apply, visit our FAQs |
0.571 in
14.5 mm
|
Chrome Plated
|
8.0 mm Triangle Key
|
|||||||
R 128,3155 - R 222,3509 | 90 In stock - Delivery conditions may apply, visit our FAQs |
0.335 in
8.5 mm
|
Black Powder Coated
|
3.0 mm Double Bit Key
|
|||||||
R 128,3155 - R 222,3509 | In production |
0.728 in
18.5 mm
|
Black Powder Coated
|
5.0 mm Double Bit Key
|
|||||||
R 128,3155 - R 222,3509 | In production |
1.122 in
28.5 mm
|
Black Powder Coated
|
8.0 mm Square Key
|
|||||||
R 128,3155 - R 222,3509 | In production |
0.728 in
18.5 mm
|
Black Powder Coated
|
Slotted Key
|
|||||||
R 128,3155 - R 222,3509 | 556 In stock - Delivery conditions may apply, visit our FAQs |
0.965 in
24.5 mm
|
Chrome Plated
|
8.0 mm Square Key
|
|||||||
R 128,3155 - R 222,3509 | 72 In stock - Delivery conditions may apply, visit our FAQs |
1.122 in
28.5 mm
|
Black Powder Coated
|
3.0 mm Double Bit Key
|
|||||||
R 128,3155 - R 222,3509 | In production |
0.571 in
14.5 mm
|
Chrome Plated
|
Triangle Key
|
|||||||
R 128,3155 - R 222,3509 | 60 In stock - Delivery conditions may apply, visit our FAQs |
0.571 in
14.5 mm
|
Chrome Plated
|
Slotted Key
|
|||||||
R 128,3155 - R 222,3509 | In production |
0.571 in
14.5 mm
|
Black Powder Coated
|
3.0 mm Double Bit Key
|
|||||||
R 128,3155 - R 222,3509 | 88 In stock - Delivery conditions may apply, visit our FAQs |
0.335 in
8.5 mm
|
Black Powder Coated
|
8.0 mm Square Key
|
|||||||
R 128,3155 - R 222,3509 | 208 In stock - Delivery conditions may apply, visit our FAQs |
0.571 in
14.5 mm
|
Black Powder Coated
|
8.0 mm Triangle Key
|
|||||||
R 128,3155 - R 222,3509 | 63 In stock - Delivery conditions may apply, visit our FAQs |
0.335 in
8.5 mm
|
Black Powder Coated
|
Slotted Key
|
|||||||
R 115,4839 - R 222,3509 | 492 In stock - Delivery conditions may apply, visit our FAQs |
|
Chrome Plated
|
8.0 mm Square Key
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue