Our range of Threaded Inserts and Glides come in a variety of options. Inserts are placed into the cavity at the end of pipes and tubes to provide a clean and neat finished appearance. Inserts also offer surface protection, and prevent the ingress of dirt and other contaminants.
These inserts can be used in a range of standard or heavy duty applications, but are ideally used with adjustable feet, tilt glides and castors.
Available are all-metal inserts, and plastic inserts with a metal nut. The metal threat provides a secure fit and allows for smooth repeatable adjustment of the insert. The plastic inserts come either as a single piece or a two-piece moulding. The two-piece mouldings fit neatly together to fit into tubes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Head Width | Thread Size | Colour | Material | Compatible Wall Thickness Range | Head Length | View | |||
---|---|---|---|---|---|---|---|---|---|---|---|
R 4,9181 - R 12,5738 | 249 In stock - Delivery conditions may apply, visit our FAQs |
0.787 in
20.0 mm
|
M10
|
Black
|
HDPE
|
|
1.575 in
40.0 mm
|
||||
R 7,0315 - R 17,934 | 1090 In stock - Delivery conditions may apply, visit our FAQs |
1.181 in
30.0 mm
|
M8
|
Black
|
HDPE
|
|
1.969 in
50.0 mm
|
||||
R 105,4023 - R 271,2262 | 154 In stock - Delivery conditions may apply, visit our FAQs |
1.181 in
30.0 mm
|
M10
|
Natural
|
Aluminium
|
2.0 mm | 0.079 in
|
2.362 in
60.0 mm
|
||||
R 9,6767 - R 24,6968 | 100 In stock - Delivery conditions may apply, visit our FAQs |
0.787 in
20.0 mm
|
M8
|
Black
|
PA
|
1.5 mm | 0.059 in
|
1.575 in
40.0 mm
|
||||
R 10,8491 - R 23,8898 | 9978 In stock - Delivery conditions may apply, visit our FAQs |
0.787 in
20.0 mm
|
M10
|
Black
|
HDPE
|
1.0 - 2.0 mm | 0.039 - 0.079 in
|
1.969 in
50.0 mm
|
||||
R 4,3997 - R 11,2213 | 40 In stock - Delivery conditions may apply, visit our FAQs |
1.575 in
40.0 mm
|
M8
|
Grey
|
HDPE
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
0.787 in
20.0 mm
|
||||
R 11,8635 - R 26,6245 | 1295 In stock - Delivery conditions may apply, visit our FAQs |
0.984 in
25.0 mm
|
M8
|
Black
|
HDPE
|
1.0 - 2.0 mm | 0.039 - 0.079 in
|
1.969 in
50.0 mm
|
||||
R 10,2432 - R 22,4451 | 4077 In stock - Delivery conditions may apply, visit our FAQs |
0.787 in
20.0 mm
|
M8
|
Black
|
HDPE
|
1.0 - 2.0 mm | 0.039 - 0.079 in
|
1.575 in
40.0 mm
|
||||
R 89,7095 - R 230,1269 | 487 In stock - Delivery conditions may apply, visit our FAQs |
0.984 in
25.0 mm
|
M10
|
Natural
|
Aluminium
|
2.0 mm | 0.079 in
|
1.969 in
50.0 mm
|
||||
R 28,82 - R 31,702 | 689 In stock - Delivery conditions may apply, visit our FAQs |
0.984 in
25.0 mm
|
M10
|
Black
|
PA
|
2.0 mm | 0.079 in
|
1.969 in
50.0 mm
|
||||
R 11,2154 - R 24,1994 | 7982 In stock - Delivery conditions may apply, visit our FAQs |
0.787 in
20.0 mm
|
M8
|
Black
|
HDPE
|
1.0 - 2.0 mm | 0.039 - 0.079 in
|
1.969 in
50.0 mm
|
||||
R 3,7218 - R 9,518 | 4250 In stock - Delivery conditions may apply, visit our FAQs |
1.181 in
30.0 mm
|
M8
|
Grey
|
HDPE
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
0.787 in
20.0 mm
|
||||
R 9,3311 - R 23,7951 | 7561 In stock - Delivery conditions may apply, visit our FAQs |
1.181 in
30.0 mm
|
M10
|
Grey
|
HDPE
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
2.362 in
60.0 mm
|
||||
R 89,2868 - R 229,6109 | 653 In stock - Delivery conditions may apply, visit our FAQs |
1.181 in
30.0 mm
|
M10
|
Natural
|
Aluminium
|
2.5 mm | 0.098 in
|
2.362 in
60.0 mm
|
||||
R 8,4676 - R 8,6463 | 4997 In stock - Delivery conditions may apply, visit our FAQs |
0.787 in
20.0 mm
|
M10
|
Black
|
HDPE
|
1.0 - 2.0 mm | 0.039 - 0.079 in
|
1.378 in
35.0 mm
|
||||
R 8,3209 - R 21,1902 | 6180 In stock - Delivery conditions may apply, visit our FAQs |
1.969 in
50.0 mm
|
M10
|
Grey
|
HDPE
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
1.181 in
30.0 mm
|
||||
R 4,2402 - R 10,8205 | 8776 In stock - Delivery conditions may apply, visit our FAQs |
1.575 in
40.0 mm
|
M10
|
Grey
|
HDPE
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
0.787 in
20.0 mm
|
||||
R 10,0178 - R 21,9291 | 6726 In stock - Delivery conditions may apply, visit our FAQs |
0.787 in
20.0 mm
|
M10
|
Black
|
HDPE
|
1.0 - 2.0 mm | 0.039 - 0.079 in
|
1.575 in
40.0 mm
|
||||
R 85,2392 - R 177,9056 | 477 In stock - Delivery conditions may apply, visit our FAQs |
1.181 in
30.0 mm
|
M10
|
Natural
|
Aluminium
|
2.0 mm | 0.079 in
|
1.969 in
50.0 mm
|
||||
R 7,228 - R 15,9437 | 2998 In stock - Delivery conditions may apply, visit our FAQs |
0.787 in
20.0 mm
|
M10
|
Black
|
HDPE
|
1.0 - 2.0 mm | 0.039 - 0.079 in
|
1.378 in
35.0 mm
|
||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue