Reducers - Nylon are versatile components used in a variety of applications to connect pipes or fittings of different sizes. These nylon reducers are specifically designed to provide a lightweight, yet durable solution for joining pipes with varying diameters. The main characteristic of nylon reducers is their high-quality nylon construction, which offers excellent chemical resistance, impact strength, and flexibility. With their smooth interior finish, these reducers ensure optimal flow and minimize pressure loss.
The benefits of nylon reducers are manifold. Firstly, they offer exceptional chemical resistance, making them suitable for a wide range of applications involving corrosive fluids or chemicals. The nylon material also provides excellent impact strength, ensuring durability and resistance to cracking or breakage. With their lightweight nature, nylon reducers are easy to handle and install, reducing installation time and effort. Additionally, the flexibility of nylon allows for easy adaptation to different pipe sizes, providing a versatile solution for connecting pipes or fittings of varying diameters. Furthermore, nylon reducers are resistant to rust and corrosion, making them suitable for both indoor and outdoor applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Internal Thread Size | Thread Size | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 8,8342 - R 10,3882 | 1881 In stock - Delivery conditions may apply, visit our FAQs |
M12 x 1.5
|
M20 x M12
|
||||||||
R 12,878 - R 15,126 | 180 In stock - Delivery conditions may apply, visit our FAQs |
M20 x 1.5
|
M25 x M20
|
||||||||
R 27,2073 - R 31,9907 | 150 In stock - Delivery conditions may apply, visit our FAQs |
M25 x 1.5
|
M32 x M25
|
||||||||
R 50,4131 - R 127,1213 | 441 In stock - Delivery conditions may apply, visit our FAQs |
M32 x 1.5
|
M40 x M32
|
||||||||
R 74,0276 - R 101,4777 | 422 In stock - Delivery conditions may apply, visit our FAQs |
M40 x 1.5
|
M50 x M40
|
||||||||
R 79,9312 - R 109,5768 | 50 In stock - Delivery conditions may apply, visit our FAQs |
M50 x 1.5
|
|
||||||||
R 13,188 - R 15,5027 | 2200 In stock - Delivery conditions may apply, visit our FAQs |
M12 x 1.5
|
M25 x M12
|
||||||||
R 27,2073 - R 31,9907 | 1239 In stock - Delivery conditions may apply, visit our FAQs |
M16 x 1.5
|
M32 x M16
|
||||||||
R 50,4131 - R 59,2436 | 149 In stock - Delivery conditions may apply, visit our FAQs |
M20 x 1.5
|
M40 x M20
|
||||||||
R 74,0276 - R 217,2525 | In production |
M25 x 1.5
|
M50 x M25
|
||||||||
R 79,9312 - R 234,9661 | In production |
M32 x 1.5
|
M63 x M32
|
||||||||
R 13,188 - R 15,5027 | 2300 In stock - Delivery conditions may apply, visit our FAQs |
M12 x 1.5
|
M25 x M12
|
||||||||
R 27,2073 - R 31,9907 | 1511 In stock - Delivery conditions may apply, visit our FAQs |
M16 x 1.5
|
M32 x M16
|
||||||||
R 50,4131 - R 59,2436 | 750 In stock - Delivery conditions may apply, visit our FAQs |
M20 x 1.5
|
M40 x M20
|
||||||||
R 74,0276 - R 101,4777 | 98 In stock - Delivery conditions may apply, visit our FAQs |
M25 x 1.5
|
M50 x M25
|
||||||||
R 79,9312 - R 109,5768 | 50 In stock - Delivery conditions may apply, visit our FAQs |
M32 x 1.5
|
M63 x M32
|
||||||||
R 8,8342 - R 10,3882 | 127 In stock - Delivery conditions may apply, visit our FAQs |
M12 x 1.5
|
M20 x M12
|
||||||||
R 12,878 - R 15,126 | 1416 In stock - Delivery conditions may apply, visit our FAQs |
M20 x 1.5
|
M25 x M20
|
||||||||
R 27,2073 - R 31,9907 | 121 In stock - Delivery conditions may apply, visit our FAQs |
M25 x 1.5
|
M32 x M25
|
||||||||
R 50,4131 - R 127,1213 | In production |
M32 x 1.5
|
M40 x M32
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue