These O-Ring Ring Seal Kits are utilised for sealing purposes. In both static and dynamic applications, it forms a secure seal. It ensures the seal does not twist or roll during operation or installation.
Imperial o-rings, metric o-rings, European metric o-rings, and O-ring face seals (ORFS) are all available. When put in applications, it inhibits fluid entry and gas leakage. These kits are packaged to protect the seals during storage or shipment.
It is simple to insert into a machined groove, where the flat edge of the D-ring provides support. Commonly used in industries such as automotive, plumbing, and manufacturing. They are helpful for sealing applications in engines, pumps, valves, and other mechanical devices.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Number of Pieces | Material | Kit Type | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 422,7353 - R 483,0043 | 43 In stock - Delivery conditions may apply, visit our FAQs |
382
|
NBR
|
Imperial O-Ring
|
|||||||
R 422,7353 - R 483,0043 | 24 In stock - Delivery conditions may apply, visit our FAQs |
404
|
NBR
|
European Metric O-Ring
|
|||||||
R 422,7353 - R 483,0043 | 10 In stock - Delivery conditions may apply, visit our FAQs |
510
|
NBR
|
Metric O-Ring
|
|||||||
490040 | R 655,2447 - R 748,6372 | 15 In stock - Delivery conditions may apply, visit our FAQs |
415
|
NBR
|
SAE O-Ring
|
||||||
R 2 900,4355 - R 3 139,4921 | 1 In stock - Delivery conditions may apply, visit our FAQs |
510
|
FPM 75
|
Metric O-Ring
|
|||||||
R 338,1967 - R 386,3948 | 8 In stock - Delivery conditions may apply, visit our FAQs |
230
|
NBR
|
ORFS O-Ring
|
|||||||
R 2 900,4355 - R 3 139,4921 | 2 In stock - Delivery conditions may apply, visit our FAQs |
382
|
FPM 75
|
Imperial O-Ring
|
|||||||
R 634,096 - R 724,4993 | 1 In stock - Delivery conditions may apply, visit our FAQs |
125
|
NBR
|
SAE Flange O-Ring
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue