Designed to mount easily on chassis with plastic SR snap rivet. Allows mounting to a range of panel thicknesses. Button head on rivet for minimal protrusion on chassis underside.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 3,6009 - R 3,9899 | 53 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
0.161 in
4.1 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.106 - 0.146 in
2.7 - 3.7 mm
|
0.626 in
15.9 mm
|
|||||
R 3,1313 - R 3,4694 | 3496 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
0.161 in
4.1 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.026 - 0.343 in
0.7 - 8.7 mm
|
1 in
25.4 mm
|
|||||
R 3,6009 - R 3,9899 | In production |
0.189 in
4.8 mm
|
0.161 in
4.1 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.059 - 0.106 in
1.5 - 2.7 mm
|
0.5 in
12.7 mm
|
|||||
R 3,9753 - R 4,5354 | In production |
0.157 in
4.0 mm
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.026 - 0.063 in
0.7 - 1.6 mm
|
0.374 in
9.5 mm
|
|||||
R 3,1262 - R 3,8594 | 3990 In stock - Delivery conditions may apply, visit our FAQs |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.026 - 0.185 in
0.7 - 4.7 mm
|
0.626 in
15.9 mm
|
|||||
R 3,1262 - R 3,8594 | In production |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.026 - 0.146 in
0.7 - 3.7 mm
|
0.5 in
12.7 mm
|
|||||
R 3,1262 - R 3,8594 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.059 - 0.106 in
1.5 - 2.7 mm
|
0.437 in
11.1 mm
|
|||||
R 3,5952 - R 4,4383 | 5000 In stock - Delivery conditions may apply, visit our FAQs |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.185 - 0.224 in
4.7 - 5.7 mm
|
0.752 in
19.1 mm
|
|||||
R 3,1262 - R 3,8594 | In production |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.059 - 0.106 in
1.5 - 2.7 mm
|
0.437 in
11.1 mm
|
|||||
R 3,6009 - R 3,9899 | In production |
0.189 in
4.8 mm
|
0.161 in
4.1 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.224 - 0.264 in
5.7 - 6.7 mm
|
0.874 in
22.2 mm
|
|||||
R 3,1313 - R 3,4694 | 4842 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
0.161 in
4.1 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.026 - 0.106 in
0.7 - 2.7 mm
|
0.5 in
12.7 mm
|
|||||
R 1,337 - R 2,2261 | 28488 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.026 - 0.343 in
0.7 - 8.7 mm
|
1 in
25.4 mm
|
|||||
R 3,9753 - R 4,5354 | 2939 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.026 - 0.185 in
0.7 - 4.7 mm
|
0.626 in
15.9 mm
|
|||||
R 3,1262 - R 3,8594 | In production |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.026 - 0.106 in
0.7 - 2.7 mm
|
0.437 in
11.1 mm
|
|||||
R 3,1262 - R 3,8594 | 28982 In stock - Delivery conditions may apply, visit our FAQs |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.028 - 0.063 in
0.7 - 1.6 mm
|
0.374 in
9.5 mm
|
|||||
R 3,1262 - R 3,8594 | 99 In stock - Delivery conditions may apply, visit our FAQs |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.185 - 0.224 in
4.7 - 5.7 mm
|
0.752 in
19.1 mm
|
|||||
R 3,1262 - R 3,8594 | 2968 In stock - Delivery conditions may apply, visit our FAQs |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.028 - 0.063 in
0.7 - 1.6 mm
|
0.374 in
9.5 mm
|
|||||
R 3,6009 - R 3,9899 | 4000 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
0.161 in
4.1 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.146 - 0.185 in
3.7 - 4.7 mm
|
0.752 in
19.1 mm
|
|||||
R 3,1313 - R 3,4694 | 998 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
0.161 in
4.1 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.026 - 0.063 in
0.7 - 1.6 mm
|
0.437 in
11.1 mm
|
|||||
R 3,9753 - R 4,5354 | 6000 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.026 - 0.224 in
0.7 - 5.7 mm
|
0.752 in
19.1 mm
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue