Round threaded inserts are available as quick-fit inserts for tube ends and connecting pipes. They are threaded for secure screw fixing. These threaded inserts provide a stable and secure mounting point for a wide range of furniture and equipment components.
They are commonly used in the manufacturing, packaging and construction industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Colour | Material | Compatible Tube Size | Compatible Tube Gauge | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 12,0467 - R 27,0889 | 3380 In stock - Delivery conditions may apply, visit our FAQs |
M10
|
Black
|
HDPE
|
1.575 in
40.0 mm
|
|
|||||
R 8,281 - R 21,1401 | 968 In stock - Delivery conditions may apply, visit our FAQs |
M8
|
Black
|
PA
|
0.984 in
25.0 mm
|
|
|||||
R 15,3658 - R 39,1743 | In production |
M10
|
Black
|
PA
|
1.575 in
40.0 mm
|
|
|||||
R 17,3197 - R 44,1838 | 694 In stock - Delivery conditions may apply, visit our FAQs |
M8
|
Black
|
PA
|
1.575 in
40.0 mm
|
|
|||||
R 30,16 - R 77,1464 | 580 In stock - Delivery conditions may apply, visit our FAQs |
M10
|
Black
|
PA
|
1.575 in
40.0 mm
|
|
|||||
R 16,1046 - R 26,1085 | 2227 In stock - Delivery conditions may apply, visit our FAQs |
M6
|
Black
|
PA
|
0.984 in
25.0 mm
|
|
|||||
R 201,9768 - R 395,7564 | 729 In stock - Delivery conditions may apply, visit our FAQs |
M10
|
Black
|
PA
|
1.181 in
30.0 mm
|
|
|||||
R 224,6332 - R 440,1306 | 39 In stock - Delivery conditions may apply, visit our FAQs |
M12
|
Black
|
PA
|
1.496 in
38.0 mm
|
|
|||||
R 226,7044 - R 444,2585 | 70 In stock - Delivery conditions may apply, visit our FAQs |
M10
|
Black
|
PA
|
1.89 in
48.0 mm
|
|
|||||
R 255,5602 - R 255,5602 | 71 In stock - Delivery conditions may apply, visit our FAQs |
M16
|
Black
|
PA
|
1.969 in
50.0 mm
|
|
|||||
R 401,8825 - R 786,869 | 48 In stock - Delivery conditions may apply, visit our FAQs |
M10
|
Black
|
PA
|
1.496 in
38.0 mm
|
|
|||||
R 422,2532 - R 422,2532 | In production |
M16
|
Black
|
Nylon
|
|
|
|||||
R 494,6354 - R 969,0098 | In production |
M20
|
Black
|
PA
|
1.89 in
48.0 mm
|
|
|||||
R 65,2697 - R 123,8774 | 161 In stock - Delivery conditions may apply, visit our FAQs |
M10
|
Natural
|
Aluminium
|
1.26 in
32.0 mm
|
|
|||||
R 10,9191 - R 27,8586 | In production |
M10
|
Black
|
HDPE
|
0.984 in
25.0 mm
|
|
|||||
R 11,2295 - R 24,0962 | In production |
M8
|
|
Steel
|
|
1.2
|
|||||
R 10,7082 - R 28,7916 | 2372 In stock - Delivery conditions may apply, visit our FAQs |
M10
|
|
Steel
|
|
1.5
|
|||||
R 11,7226 - R 25,1798 | 1543 In stock - Delivery conditions may apply, visit our FAQs |
M6
|
Natural
|
Steel
|
|
1
|
|||||
R 14,9492 - R 32,0939 | 758 In stock - Delivery conditions may apply, visit our FAQs |
M10
|
Natural
|
Steel
|
|
1.2
|
|||||
R 7,383 - R 15,9437 | 4000 In stock - Delivery conditions may apply, visit our FAQs |
M10
|
Black
|
HDPE
|
1.181 in
30.0 mm
|
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue