A Grub Screw is a screw fastening solution commonly used for joining one component securely to another. They have a unique design that allows them to facilitate secure gripping or joining without using a nut; this differs from a standard bolt and screw assembly. The grub screw is fully threaded and can be driven into existing tapped and socket holes, avoiding any need to create new holes.
Our range is made from Mild Steel with a Silicone coating - making them ideal for masking applications. They are particularly suitable for aggressive shot blasting and high temperature powder coating applications. What's more; these Grub Screws can be securely fixed and are easily applied or removed with the use use of an Allen Key (not included).
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Thread Sizes (All) | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 12,7206 - R 16,6443 | In production |
M16
|
|||||||||
R 28,2681 - R 36,9886 | 1843 In stock - Delivery conditions may apply, visit our FAQs |
M24
|
|||||||||
1610802 | R 21,2012 - R 27,7444 | 2056 In stock - Delivery conditions may apply, visit our FAQs |
M20
|
||||||||
R 16,9609 - R 22,2003 | 1388 In stock - Delivery conditions may apply, visit our FAQs |
M18
|
|||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue