Rod assemblies for two and three point installations of flush recessed latches. Rod assemblies include guide, keeper, and rod. Aluminum rods are .34" diameter. Rod assemblies have a .75" throw. Guide and keeper brackets are 1010 steel with black nylon inserts. Latch is not included and must be purchased separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Rod Length | Rod Diameter | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 102,3642 - R 258,5058 | In production |
|
|
||||||||
R 51,3274 - R 51,3274 | In production |
39.37 in
1000.0 mm
|
0.315 in
8.0 mm
|
||||||||
R 48,6301 - R 48,6301 | In production |
39.37 in
1000.0 mm
|
0.315 in
8.0 mm
|
||||||||
R 60,2105 - R 60,2105 | 1050 In stock - Delivery conditions may apply, visit our FAQs |
40.157 in
1020.0 mm
|
0.118 in
3.0 mm
|
||||||||
R 51,3274 - R 51,3274 | In production |
39.37 in
1000.0 mm
|
0.315 in
8.0 mm
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue