Our range of Sliding Snap Latches have a quick slide movement release catch. They are suitable for small size doors and the range offers a solution for different panel thickness and locking requirements to add security.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Length | Latch Material | Latch Type | Compatible Hole Width | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 9,9473 - R 9,9473 | In production |
1.469 in
37.3 mm
|
PA6 GFR30
|
Slam Action Slide
|
0.996 in
25.3 mm
|
||||||
R 120,9071 - R 165,8808 | 36 In stock - Delivery conditions may apply, visit our FAQs |
0.996 in
25.3 mm
|
ABS
|
Cylinder locking system
|
1.469 in
37.3 mm
|
||||||
R 10,6831 - R 16,2351 | In production |
0.748 in
19.0 mm
|
ABS
|
Sliding Lock
|
0.669 in
17.0 mm
|
||||||
R 9,7566 - R 16,2351 | In production |
|
ABS
|
Sliding Lock
|
|
||||||
R 27,2496 - R 188,8297 | 970 In stock - Delivery conditions may apply, visit our FAQs |
1.469 in
37.3 mm
|
ABS
|
Slide Snap
|
0.996 in
25.3 mm
|
||||||
R 27,2496 - R 188,8297 | 3213 In stock - Delivery conditions may apply, visit our FAQs |
1.469 in
37.3 mm
|
ABS
|
Slide Snap
|
0.996 in
25.3 mm
|
||||||
R 16,964 - R 37,0473 | 865 In stock - Delivery conditions may apply, visit our FAQs |
0.512 in
13.0 mm
|
ABS
|
Slide Snap
|
0.315 in
8.0 mm
|
||||||
R 71,5399 - R 165,8808 | 80 In stock - Delivery conditions may apply, visit our FAQs |
1.469 in
37.3 mm
|
PA6 GFR30
|
Cylinder locking system
|
0.996 in
25.3 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue