Slotted Plugs are designed with a double sealing ring on the underside of the flange that provides a secure and reliable seal. The design includes five complete threads for a secure fit. Offers protection from dirt, dust, debris, liquid residue and corrision. Head designed not to trap liquid when the plug is secured in place.
These Sealing Plugs are easy to install and remove by hand. The hex head design allows the plug to be applied or removed with a screwdriver, spanner, Allen key or socket. The range covers an extensive offering of dimensions suitable for Metric, BSP, and UNF threads.
Used in various applications, including hydraulic, pneumatic, and general engineering industries.
Material: PA, HDPE
Colour: Yellow, Blue
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Head Type | Compatible Thread Standard | Colour | Material | Sealing | Compatible Thread Sizes (All) | Type | View | ||
---|---|---|---|---|---|---|---|---|---|---|---|
R 1,888 - R 3,9369 | 38805 In stock - Delivery conditions may apply, visit our FAQs |
Sealing Head
|
UNF
|
Yellow
|
PA
|
Yes
|
1/2-20
|
3
|
|||
R 3,5224 - R 7,3269 | 6174 In stock - Delivery conditions may apply, visit our FAQs |
Sealing Head
|
UNF
|
Yellow
|
PA
|
Yes
|
7/8-14
|
3
|
|||
R 6,6926 - R 14,6022 | 3497 In stock - Delivery conditions may apply, visit our FAQs |
Sealing Head
|
UNF
|
Yellow
|
PA
|
Yes
|
1-5/8-12
|
3
|
|||
R 17,5981 - R 19,5566 | 4457 In stock - Delivery conditions may apply, visit our FAQs |
Sealing Head
|
BSP
|
Yellow
|
PA
|
Yes
|
2-11
|
3
|
|||
R 1,9584 - R 4,3342 | 16985 In stock - Delivery conditions may apply, visit our FAQs |
Sealing Head
|
Metric
|
Yellow
|
PA
|
Yes
|
M12 x 1.5
|
3
|
|||
R 4,5087 - R 5,0159 | 3597 In stock - Delivery conditions may apply, visit our FAQs |
Sealing Head
|
Metric
|
Yellow
|
PA
|
Yes
|
M26 x 1.5
|
3
|
|||
R 6,9321 - R 7,2703 | 9486 In stock - Delivery conditions may apply, visit our FAQs |
Sealing Head
|
Metric
|
Yellow
|
PA
|
Yes
|
M32 x 1.5
|
3
|
|||
R 6,5235 - R 6,8476 | 2072 In stock - Delivery conditions may apply, visit our FAQs |
Sealing Head
|
Metric
|
Yellow
|
PA
|
Yes
|
M27 X 2.0
|
3
|
|||
R 10,99 - R 11,5536 | 2883 In stock - Delivery conditions may apply, visit our FAQs |
Sealing Head
|
Metric
|
Yellow
|
PA
|
Yes
|
M42 x 2.0
|
3
|
|||
R 2,7334 - R 3,7666 | 10494 In stock - Delivery conditions may apply, visit our FAQs |
Closed Head
|
Metric
|
Yellow
|
HDPE
|
No
|
M14 x 1.5
|
2
|
|||
R 3,5224 - R 8,8232 | 9060 In stock - Delivery conditions may apply, visit our FAQs |
Open Head
|
UNF
|
Blue
|
HDPE
|
No
|
5/8-18
|
4
|
|||
R 5,5795 - R 15,1182 | 2198 In stock - Delivery conditions may apply, visit our FAQs |
Open Head
|
UNF
|
Blue
|
HDPE
|
No
|
1-1/16-14
|
4
|
|||
R 1,6062 - R 1,7894 | 23337 In stock - Delivery conditions may apply, visit our FAQs |
Sealing Head
|
Metric
|
Yellow
|
PA
|
Yes
|
M10 X 1.5
|
3
|
|||
R 5,495 - R 5,7908 | 599 In stock - Delivery conditions may apply, visit our FAQs |
Sealing Head
|
Metric
|
Yellow
|
PA
|
Yes
|
M28 x 1.5
|
3
|
|||
R 8,3834 - R 9,2992 | 8508 In stock - Delivery conditions may apply, visit our FAQs |
Sealing Head
|
Metric
|
Yellow
|
PA
|
Yes
|
M38 x 1.5
|
3
|
|||
R 7,7212 - R 8,5665 | 2645 In stock - Delivery conditions may apply, visit our FAQs |
Sealing Head
|
Metric
|
Yellow
|
PA
|
Yes
|
M33 x 2.0
|
3
|
|||
R 12,7371 - R 14,1602 | 1983 In stock - Delivery conditions may apply, visit our FAQs |
Sealing Head
|
Metric
|
Yellow
|
PA
|
Yes
|
M48 x 2.0
|
3
|
|||
R 2,3952 - R 5,8305 | 10350 In stock - Delivery conditions may apply, visit our FAQs |
Open Head
|
UNF
|
Blue
|
HDPE
|
No
|
1/2-20
|
4
|
|||
R 4,6918 - R 12,6415 | 3198 In stock - Delivery conditions may apply, visit our FAQs |
Open Head
|
UNF
|
Blue
|
HDPE
|
No
|
7/8-14
|
4
|
|||
R 1,8035 - R 3,7666 | 3493 In stock - Delivery conditions may apply, visit our FAQs |
Sealing Head
|
UNF
|
Yellow
|
PA
|
Yes
|
7/16-20
|
3
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue