Our Polymer Rod Ends are suitable for arduous environments thanks to their resistance to weak acids and corrosion in humid conditions. They offer good resistance to dirt and dust thanks to their dry-running and self-lubricating properties. They are ideal for applications of rotating, oscillating and linear movement and offer compensation of misalignment and edge loads. They also provide high vibration dampening and electrical insulation.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Ball Housing Diameter | Ball Stud Thread Length | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 1 366,2862 - R 1 366,2862 | In production |
M8
|
1.929 in
49.0 mm
|
0.472 in
12.0 mm
|
|||||||
R 1 066,1021 - R 1 066,1021 | In production |
M8
|
1.535 in
39.0 mm
|
0.472 in
12.0 mm
|
|||||||
R 1 009,6134 - R 1 009,6134 | In production |
M6
|
1.22 in
31.0 mm
|
0.394 in
10.0 mm
|
|||||||
R 1 160,9244 - R 1 160,9244 | In production |
M8
|
1.535 in
39.0 mm
|
0.394 in
10.0 mm
|
|||||||
R 1 373,1722 - R 1 373,1722 | In production |
M8
|
1.929 in
49.0 mm
|
0.591 in
15.0 mm
|
|||||||
R 1 184,0205 - R 1 184,0205 | In production |
M8
|
1.535 in
39.0 mm
|
0.472 in
12.0 mm
|
|||||||
R 1 073,4809 - R 1 073,4809 | In production |
M8
|
1.535 in
39.0 mm
|
0.472 in
12.0 mm
|
|||||||
R 1 047,4411 - R 1 047,4411 | In production |
M8
|
1.535 in
39.0 mm
|
0.394 in
10.0 mm
|
|||||||
R 574,8081 - R 574,8081 | In production |
M10
|
0.827 in
21.0 mm
|
0.591 in
15.0 mm
|
|||||||
R 457,1454 - R 457,1454 | In production |
M7
|
0.669 in
17.0 mm
|
0.394 in
10.0 mm
|
|||||||
R 1 169,2758 - R 1 169,2758 | In production |
M8
|
1.535 in
39.0 mm
|
0.472 in
12.0 mm
|
|||||||
1505316 | R 560,0764 - R 560,0764 | In production |
M10
|
0.827 in
21.0 mm
|
0.591 in
15.0 mm
|
||||||
R 525,6852 - R 525,6852 | In production |
M8
|
0.748 in
19.0 mm
|
0.472 in
12.0 mm
|
|||||||
R 638,383 - R 638,383 | In production |
M12
|
1.102 in
28.0 mm
|
0.709 in
18.0 mm
|
|||||||
R 1 009,6134 - R 1 009,6134 | In production |
M6
|
1.22 in
31.0 mm
|
0.394 in
10.0 mm
|
|||||||
R 785,0848 - R 785,0848 | In production |
M5
|
0.906 in
23.0 mm
|
0.315 in
8.0 mm
|
|||||||
R 1 476,8257 - R 1 476,8257 | In production |
M8
|
1.929 in
49.0 mm
|
0.472 in
12.0 mm
|
|||||||
R 1 377,1015 - R 1 377,1015 | In production |
M8
|
1.929 in
49.0 mm
|
0.472 in
12.0 mm
|
|||||||
R 1 484,2045 - R 1 484,2045 | In production |
M8
|
1.929 in
49.0 mm
|
0.591 in
15.0 mm
|
|||||||
R 901,5248 - R 901,5248 | In production |
M6
|
1.22 in
31.0 mm
|
0.472 in
12.0 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue