These Expander Fit Spring Plungers are used for positioning, applying pressure, and lifting off. Its unique body design bends to expand, contract, and adjust to bore location tolerances as broad as + 0.2 mm d4.
Its material provides excellent strength in various conditions and temperatures, as well as corrosion resistance, control, and stability. It is quick and easy in production and assembly, and it removes the requirement for the cost of high-accuracy machining and part preparation.
It is recommended that it be used as a single, one-time installation for optimum results since repeated actions of install and uninstall can diminish its capacity to expand into holes with broader tolerances owing to plastic fatigue. It is resistant to temperatures ranging from -30C to +50C. Ideal for applications in plastic moulded components for machine and fixture design, electronics, medical and lighting equipment.
Material: ThermoplasticColour: Black
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d4 +0.2 | d1 +0.1 | l2 | d3 | Type | l1 ±0.2 | d2 | View | ||
---|---|---|---|---|---|---|---|---|---|---|---|
829 In stock - Delivery conditions may apply, visit our FAQs |
6.0
|
6.0
|
1.0
|
6.5
|
Body Thermo & Ball Stainless
|
7.0
|
5.0
|
||||
13 In stock - Delivery conditions may apply, visit our FAQs |
10.0
|
10.0
|
1.5
|
11.0
|
Body & Ball Thermo
|
13.5
|
8..0
|
||||
135 In stock - Delivery conditions may apply, visit our FAQs |
5.0
|
5.0
|
1.0
|
5.6
|
Body Thermo & Ball Stainless
|
6.0
|
4.0
|
||||
10 In stock - Delivery conditions may apply, visit our FAQs |
6.0
|
6.0
|
1.0
|
6.5
|
Body & Ball Thermo
|
7.0
|
5.0
|
||||
212 In stock - Delivery conditions may apply, visit our FAQs |
8.0
|
8.0
|
1.0
|
8.5
|
Body Thermo & Ball Stainless
|
9.0
|
6.5
|
||||
55 In stock - Delivery conditions may apply, visit our FAQs |
8.0
|
8.0
|
1.0
|
8.5
|
Body & Ball Thermo
|
9.0
|
6.5
|
||||
18 In stock - Delivery conditions may apply, visit our FAQs |
10.0
|
10.0
|
1.5
|
11.0
|
Body Thermo & Ball Stainless
|
13.5
|
8..0
|
||||
115 In stock - Delivery conditions may apply, visit our FAQs |
4.0
|
4.0
|
1.0
|
4.6
|
Body & Ball Thermo
|
5.0
|
3.0
|
||||
21 In stock - Delivery conditions may apply, visit our FAQs |
5.0
|
5.0
|
1.0
|
5.6
|
Body & Ball Thermo
|
6.0
|
4.0
|
||||
102 In stock - Delivery conditions may apply, visit our FAQs |
4.0
|
4.0
|
1.0
|
4.6
|
Body Thermo & Ball Stainless
|
5.0
|
3.0
|
||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue