Menu Search

Cable Tie 3.6 mm 250.0 mm 74.0 mm Nylon Yellow

Item code:

460187-Y

3150 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 1,2342
1000 - 1999 R 1,1722
2000 + R 1,1102
Standard pack: 100

Order in multiple of 100

Total price:

R 123,42

100 x R 1,2342

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 250.0 mm
Overall Width 3.6 mm
Maximum Cable Bundle Diameter 74.0 mm
Minimum Loop Tensile Strength 18.0 kg
Material Flammability Standard UL94 V-2
Material Nylon
Colour Yellow

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us