Menu Search

Cable Tie 4.8 mm 368.0 mm 102.0 mm Nylon Silver

Item code:

460201-S

37148 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 1,8598
1000 - 1999 R 1,7612
2000 + R 1,6766
Standard pack: 100

Order in multiple of 100

Total price:

R 185,98

100 x R 1,8598

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 368.0 mm
Overall Width 4.8 mm
Maximum Cable Bundle Diameter 102.0 mm
Minimum Loop Tensile Strength 22.0 kg
Material Flammability Standard UL94 V-2
Material Nylon
Colour Silver

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us