Menu Search

Cable Tie 7.6 mm 370.0 mm 110.0 mm Nylon Black

This standard cable tie is suitable for general applications where items need to be bundled together in a simple and quick manner. It has a UL94 V-2 flammability rating.
Item code:

461188

12326 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 6,553
1000 - 1999 R 6,2207
2000 + R 5,9017
Standard pack: 100

Order in multiple of 100

Total price:

R 655,30

100 x R 6,553

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 370.0 mm
Overall Width 7.6 mm
Maximum Cable Bundle Diameter 110.0 mm
Minimum Loop Tensile Strength 55.0 kg
Material Flammability Standard UL94 V-2
Material Nylon
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us