Menu Search

Cable Grommet 4.5 mm 6.4 mm 9.5 mm 1.2 mm

Item code:

042040069907

44168 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 R 1,8874
1000 + R 1,3558
Standard pack: 500

Order in multiple of 500

Total price:

R 943,70

500 x R 1,8874

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material PVC
Type Hole Grommet
Hole Diameter 6.4 mm
Inside Diameter 4.5 mm
Minimum Operating Temperature 0 °C
Maximum Operating Temperature 80 °C
Overall Diameter 9.5 mm
Overall Height 6.0 mm
Panel Thickness 1.2 mm
Full Material Flexible Polyvinyl Chloride

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us