Menu Search

Cable Grommet 16.0 mm 20.0 mm 28.0 mm 2.0 mm

Item code:

042160069907

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 R 42,4651
100 - 499 R 22,4505
500 - 999 R 17,0406
1000 + R 14,2625
Standard pack: 100

Order in multiple of 10

Total price:

R 424,65

10 x R 42,4651

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material PVC
Type Hole Grommet
Hole Diameter 20.0 mm
Inside Diameter 16.0 mm
Minimum Operating Temperature 0 °C
Maximum Operating Temperature 80 °C
Overall Diameter 28.0 mm
Overall Height 8.0 mm
Panel Thickness 2.0 mm
Full Material Flexible Polyvinyl Chloride

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us