Menu Search

Cable Grommet 12.0 mm 19.0 mm 25.4 mm 1.6 mm

This Standard Grommet protects cables from sharp metal-edged holes in panels and enclosures. Its snap-in design allows for quick and easy installation. It is suited for applications where space is limited and flexibility is needed. It tolerates temperatures of up to 80°C. Black and made from PVC.
Item code:

15500

1798 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 1999 R 6,1917
2000 + R 2,8743
Standard pack: 2000

Order in multiple of 200

Total price:

R 1 238,34

200 x R 6,1917

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material PVC
Type Hole Grommet
Hole Diameter 19.0 mm
Inside Diameter 12.0 mm
Minimum Operating Temperature 0 °C
Maximum Operating Temperature 80 °C
Overall Diameter 25.4 mm
Overall Height 7.9 mm
Panel Thickness 1.6 mm
Full Material Flexible Polyvinyl Chloride

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us