Snap In Top Lock cable Clamp is quick and easy to install by snapping it into a flat surface. It features a snap in the top lock design and provides a secure hold of cables in place when installing it to walls, ceilings, and floors, preventing them from moving or becoming damaged.
Ideal for use with flat cables or wires, attaching them horizontally to the base. They are commonly used in the automotive industry, engineering industry, where secure cable attachment is important.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Width | Base Length | Panel Thickness Range | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 2,6629 - R 5,607 | 1320 In stock - Delivery conditions may apply, visit our FAQs |
|
1.063 in
27.0 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
|||||||
R 4,3678 - R 8,809 | 1408 In stock - Delivery conditions may apply, visit our FAQs |
|
2.835 in
72.0 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
|||||||
R 3,0574 - R 6,2445 | 16414 In stock - Delivery conditions may apply, visit our FAQs |
|
1.654 in
42.0 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
|||||||
R 3,5506 - R 6,9834 | 11201 In stock - Delivery conditions may apply, visit our FAQs |
|
2.244 in
57.0 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
|||||||
R 3,0715 - R 6,3604 | 1401 In stock - Delivery conditions may apply, visit our FAQs |
|
1.85 in
47.0 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue