The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Ball End Type | Maximum Compatible Cable Diameter | Overall Height | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 0,4571 - R 0,7113 | In production |
Hole
|
1 in
25.4 mm
|
1.752 in
44.5 mm
|
|||||||
R 3,0997 - R 4,6073 | 1087 In stock - Delivery conditions may apply, visit our FAQs |
Ball
|
1.437 in
36.5 mm
|
2.681 in
68.1 mm
|
|||||||
R 0,448 - R 0,8272 | 982196 In stock - Delivery conditions may apply, visit our FAQs |
Ball
|
0.28 in
7.1 mm
|
0.902 in
22.9 mm
|
|||||||
R 0,6453 - R 1,1909 | 365591 In stock - Delivery conditions may apply, visit our FAQs |
Ball
|
0.5 in
12.7 mm
|
1.201 in
30.5 mm
|
|||||||
R 0,5269 - R 0,975 | 16846 In stock - Delivery conditions may apply, visit our FAQs |
Ball
|
0.799 in
20.3 mm
|
1.551 in
39.4 mm
|
|||||||
R 1,502 - R 1,502 | 74 In stock - Delivery conditions may apply, visit our FAQs |
Ball
|
0.374 in
9.5 mm
|
0.984 in
25.0 mm
|
|||||||
R 3,961 - R 5,1042 | 576 In stock - Delivery conditions may apply, visit our FAQs |
Ball
|
1.083 in
27.5 mm
|
1.811 in
46.0 mm
|
|||||||
R 1,7048 - R 2,8687 | 27664 In stock - Delivery conditions may apply, visit our FAQs |
Ball
|
1.185 in
30.1 mm
|
2.189 in
55.6 mm
|
|||||||
R 2,8602 - R 4,2451 | 439403 In stock - Delivery conditions may apply, visit our FAQs |
Ball
|
1.563 in
39.7 mm
|
2.929 in
74.4 mm
|
|||||||
R 0,4381 - R 0,8099 | 1329263 In stock - Delivery conditions may apply, visit our FAQs |
Ball
|
0.642 in
16.3 mm
|
1.031 in
26.2 mm
|
|||||||
R 0,4677 - R 0,8606 | 302636 In stock - Delivery conditions may apply, visit our FAQs |
Ball
|
0.65 in
16.5 mm
|
1.327 in
33.7 mm
|
|||||||
R 0,6946 - R 1,2807 | 176081 In stock - Delivery conditions may apply, visit our FAQs |
Ball
|
1 in
25.4 mm
|
1.709 in
43.4 mm
|
|||||||
R 1,5684 - R 1,5684 | 12657 In stock - Delivery conditions may apply, visit our FAQs |
Ball
|
0.492 in
12.5 mm
|
1.201 in
30.5 mm
|
|||||||
R 0,8148 - R 0,8148 | 227794 In stock - Delivery conditions may apply, visit our FAQs |
Ball
|
0.531 in
13.5 mm
|
0.902 in
22.9 mm
|
|||||||
R 0,6988 - R 1,2923 | In production |
Hole
|
0.799 in
20.3 mm
|
1.52 in
38.6 mm
|
|||||||
R 2,7978 - R 3,4337 | 2978 In stock - Delivery conditions may apply, visit our FAQs |
Ball
|
1.437 in
36.5 mm
|
2.681 in
68.1 mm
|
|||||||
R 4,2928 - R 6,046 | 144869 In stock - Delivery conditions may apply, visit our FAQs |
Ball
|
1.811 in
46.0 mm
|
3.449 in
87.6 mm
|
|||||||
R 0,4522 - R 0,8345 | 413255 In stock - Delivery conditions may apply, visit our FAQs |
Ball
|
0.5 in
12.7 mm
|
1.201 in
30.5 mm
|
|||||||
R 0,479 - R 0,8838 | 357180 In stock - Delivery conditions may apply, visit our FAQs |
Ball
|
0.799 in
20.3 mm
|
1.551 in
39.4 mm
|
|||||||
R 1,2361 - R 1,2361 | In production |
Ball
|
0.256 in
6.5 mm
|
0.787 in
20.0 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue