Wire Loop Draw Latches & Strikes consist of a simple ergonomic design suitable for a wide variety of applications requiring a straightforward Latch. The catch and strike components must be ordered separately and both are available in both Mild and Stainless Steel
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Material | Mounting Hole Diameter | Overall Width | Type | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 200,9342 - R 393,6925 | 62 In stock - Delivery conditions may apply, visit our FAQs |
3.15 in
80.0 mm
|
Stainless Steel
|
0.205 in
5.2 mm
|
1.26 in
32.0 mm
|
Catch
|
|||||
R 73,0695 - R 143,4423 | 20 In stock - Delivery conditions may apply, visit our FAQs |
1.024 in
26.0 mm
|
Stainless Steel
|
0.205 in
5.2 mm
|
0.787 in
20.0 mm
|
Strike
|
|||||
R 42,2693 - R 92,3603 | 513 In stock - Delivery conditions may apply, visit our FAQs |
3.15 in
80.0 mm
|
Mild Steel
|
0.205 in
5.2 mm
|
1.26 in
32.0 mm
|
Catch
|
|||||
R 11,7367 - R 13,0471 | 377 In stock - Delivery conditions may apply, visit our FAQs |
1.024 in
26.0 mm
|
Mild Steel
|
0.205 in
5.2 mm
|
0.787 in
20.0 mm
|
Strike
|
|||||
R 36,4079 - R 79,4608 | 14 In stock - Delivery conditions may apply, visit our FAQs |
1.969 in
50.0 mm
|
Mild Steel
|
0.15 in
3.8 mm
|
0.866 in
22.0 mm
|
Catch
|
|||||
R 12,9062 - R 14,3433 | 494 In stock - Delivery conditions may apply, visit our FAQs |
0.945 in
24.0 mm
|
Mild Steel
|
0.138 in
3.5 mm
|
0.551 in
14.0 mm
|
Strike
|
|||||
491971 | R 103,0666 - R 222,4904 | 3068 In stock - Delivery conditions may apply, visit our FAQs |
2.047 in
52.0 mm
|
Stainless Steel
|
|
|
Strike & Catch
|
||||
491970 | R 131,7816 - R 131,7816 | In production |
1.969 in
50.0 mm
|
Stainless Steel
|
0.15 in
3.8 mm
|
0.866 in
22.0 mm
|
Catch
|
||||
R 29,3489 - R 63,9814 | 789 In stock - Delivery conditions may apply, visit our FAQs |
0.945 in
24.0 mm
|
Stainless Steel
|
0.138 in
3.5 mm
|
0.551 in
14.0 mm
|
Strike
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue