Menu Search

37deg JIC Flared Fitting Threaded Plug

In stock

These Threaded Plugs are used to seal light pressure requirements on 37 JIC flared fittings. The plug design features a knurled head, which allows for quick and easy finger installation.

Functionality Equivalent to Specification: NAS-833, NAS-815 (MIL-C5501/1, MIL-C52078)

  • Material: Low-Density Polyethylene (LDPE)
  • Colour: Red

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
18 results
Product SKUs information
Item Code Price range Availability Material Compatible Thread Sizes (All) JIC Fitting Size View
$0.8866 - $0.9824 702 In stock
LDPE
1-7/8-12
24
$0.6875 - $0.7618 133 In stock
LDPE
1-5/8-12
20
$0.2941 - $0.3259 800 In stock
LDPE
1-3/16-12
14
$1.4378 - $1.5931 398 In stock
LDPE
2-1/2-12
32
$0.9499 - $1.0525 In production
LDPE
1-3/4-12
1-3/4-12
$1.2946 - $1.4345 In production
LDPE
2-1/4-12
28
$0.3319 - $0.3678 14 In stock
LDPE
1-1/2-12
1-1/2-12
$0.1099 - $0.1218 5080 In stock
LDPE
7/16-20
4
$0.1921 - $0.2128 In production
LDPE
1-1/16-12
12
$0.2219 - $0.2458 In production
LDPE
5/16-24
2
$0.2222 - $0.2462 8200 In stock
LDPE
3/8-24
3
$0.2853 - $0.3161 In production
LDPE
1-1/16-14
1-1/16-14
$0.1546 - $0.1713 3248 In stock
LDPE
3/4-16
8
$0.1624 - $0.18 In production
LDPE
7/8-14
10
$0.1868 - $0.2069 9000 In stock
LDPE
9/16-18
6
$0.4617 - $0.5116 400 In stock
LDPE
1-5/16-12
16
$0.1532 - $0.1698 In production
LDPE
5/8-18
5/8-18
$0.1255 - $0.1391 In production
LDPE
1/2-20
5
37deg JIC Flared Fitting Plug - Compatible Thread Sizes - 1-7/8-12 ; Compatible Tube Size - 38.1 mm | 1.500 in ; JIC Fitting Size - 24

TE1075A

Price Range
$0.9824 - $0.8866

Stock Levels
702 In stock
Attributes
  • Compatible Tube Size
    38.1 mm
  • Colour
    Red
  • Compatible Thread Standard
    JIC
  • Compatible Thread Standard (All)
    JIC
  • Fitting Style
    Threaded
37deg JIC Flared Fitting Plug - Compatible Thread Sizes - 1-5/8-12 ; Compatible Tube Size - 31.8 mm | 1.250 in ; JIC Fitting Size - 20

TE1065A

Price Range
$0.7618 - $0.6875

Stock Levels
133 In stock
Attributes
  • Compatible Tube Size
    31.8 mm
  • Colour
    Red
  • Compatible Thread Standard
    JIC
  • Compatible Thread Standard (All)
    JIC
  • Fitting Style
    Threaded
37deg JIC Flared Fitting Plug - Compatible Thread Sizes - 1-3/16-12 ; Compatible Tube Size - 22.2 mm | 0.875 in ; JIC Fitting Size - 14

TE1050A

Price Range
$0.3259 - $0.2941

Stock Levels
800 In stock
Attributes
  • Compatible Tube Size
    22.2 mm
  • Colour
    Red
  • Compatible Thread Standard
    JIC
  • Compatible Thread Standard (All)
    JIC
  • Fitting Style
    Threaded
37deg JIC Flared Fitting Plug - Compatible Thread Sizes - 2-1/2-12 ; Compatible Tube Size - 50.8 mm | 2.000 in ; JIC Fitting Size - 32

TE1085A

Price Range
$1.5931 - $1.4378

Stock Levels
398 In stock
Attributes
  • Compatible Tube Size
    50.8 mm
  • Colour
    Red
  • Compatible Thread Standard
    JIC
  • Compatible Thread Standard (All)
    JIC
  • Fitting Style
    Threaded
37deg JIC Flared Fitting Plug - Compatible Thread Sizes - 1-3/4-12 ; Compatible Tube Size - Not applicable ; JIC Fitting Size - 1-3/4-12

TE1070A

Price Range
$1.0525 - $0.9499

Stock Levels
In production
Attributes
  • Colour
    Red
  • Compatible Thread Standard
    JIC
  • Compatible Thread Standard (All)
    JIC
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
37deg JIC Flared Fitting Plug - Compatible Thread Sizes - 2-1/4-12 ; Compatible Tube Size - 44.5 mm | 1.750 in ; JIC Fitting Size - 28

TE1080A

Price Range
$1.4345 - $1.2946

Stock Levels
In production
Attributes
  • Compatible Tube Size
    44.5 mm
  • Colour
    Red
  • Compatible Thread Standard
    JIC
  • Compatible Thread Standard (All)
    JIC
  • Fitting Style
    Threaded
37deg JIC Flared Fitting Plug - Compatible Thread Sizes - 1-1/2-12 ; Compatible Tube Size - Not applicable ; JIC Fitting Size - 1-1/2-12

TE1060A

Price Range
$0.3678 - $0.3319

Stock Levels
14 In stock
Attributes
  • Colour
    Red
  • Compatible Thread Standard
    JIC
  • Compatible Thread Standard (All)
    JIC
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
37deg JIC Flared Fitting Plug - Compatible Thread Sizes - 7/16-20 ; Compatible Tube Size - 6.4 mm | 0.250 in ; JIC Fitting Size - 4

TE1010A

Price Range
$0.1218 - $0.1099

Stock Levels
5080 In stock
Attributes
  • Compatible Tube Size
    6.4 mm
  • Colour
    Red
  • Compatible Thread Standard
    JIC
  • Compatible Thread Standard (All)
    JIC
  • Fitting Style
    Threaded
37deg JIC Flared Fitting Plug - Compatible Thread Sizes - 1-1/16-12 ; Compatible Tube Size - 19.1 mm | 0.750 in ; JIC Fitting Size - 12

TE1040A

Price Range
$0.2128 - $0.1921

Stock Levels
In production
Attributes
  • Compatible Tube Size
    19.1 mm
  • Colour
    Red
  • Compatible Thread Standard
    JIC
  • Compatible Thread Standard (All)
    JIC
  • Fitting Style
    Threaded
37deg JIC Flared Fitting Plug - Compatible Thread Sizes - 5/16-24 ; Compatible Tube Size - 3.2 mm | 0.125 in ; JIC Fitting Size - 2

TE1000A

Price Range
$0.2458 - $0.2219

Stock Levels
In production
Attributes
  • Compatible Tube Size
    3.2 mm
  • Colour
    Red
  • Compatible Thread Standard
    JIC
  • Compatible Thread Standard (All)
    JIC
  • Fitting Style
    Threaded
37deg JIC Flared Fitting Plug - Compatible Thread Sizes - 3/8-24 ; Compatible Tube Size - 4.8 mm | 0.188 in ; JIC Fitting Size - 3

TE1005A

Price Range
$0.2462 - $0.2222

Stock Levels
8200 In stock
Attributes
  • Compatible Tube Size
    4.8 mm
  • Colour
    Red
  • Compatible Thread Standard
    JIC
  • Compatible Thread Standard (All)
    JIC
  • Fitting Style
    Threaded
37deg JIC Flared Fitting Plug - Compatible Thread Sizes - 1-1/16-14 ; Compatible Tube Size - 19.1 mm | 0.750 in ; JIC Fitting Size - 1-1/16-14

TE1045A

Price Range
$0.3161 - $0.2853

Stock Levels
In production
Attributes
  • Compatible Tube Size
    19.1 mm
  • Colour
    Red
  • Compatible Thread Standard
    JIC
  • Compatible Thread Standard (All)
    JIC
  • Fitting Style
    Threaded
37deg JIC Flared Fitting Plug - Compatible Thread Sizes - 3/4-16 ; Compatible Tube Size - 12.7 mm | 0.500 in ; JIC Fitting Size - 8

TE1030A

Price Range
$0.1713 - $0.1546

Stock Levels
3248 In stock
Attributes
  • Compatible Tube Size
    12.7 mm
  • Colour
    Red
  • Compatible Thread Standard
    JIC
  • Compatible Thread Standard (All)
    JIC
  • Fitting Style
    Threaded
37deg JIC Flared Fitting Plug - Compatible Thread Sizes - 7/8-14 ; Compatible Tube Size - 15.9 mm | 0.625 in ; JIC Fitting Size - 10

TE1035A

Price Range
$0.18 - $0.1624

Stock Levels
In production
Attributes
  • Compatible Tube Size
    15.9 mm
  • Colour
    Red
  • Compatible Thread Standard
    JIC
  • Compatible Thread Standard (All)
    JIC
  • Fitting Style
    Threaded
37deg JIC Flared Fitting Plug - Compatible Thread Sizes - 9/16-18 ; Compatible Tube Size - 9.5 mm | 0.375 in ; JIC Fitting Size - 6

TE1020A

Price Range
$0.2069 - $0.1868

Stock Levels
9000 In stock
Attributes
  • Compatible Tube Size
    9.5 mm
  • Colour
    Red
  • Compatible Thread Standard
    JIC
  • Compatible Thread Standard (All)
    JIC
  • Fitting Style
    Threaded
37deg JIC Flared Fitting Plug - Compatible Thread Sizes - 1-5/16-12 ; Compatible Tube Size - 25.4 mm | 1.000 in ; JIC Fitting Size - 16

TE1055A

Price Range
$0.5116 - $0.4617

Stock Levels
400 In stock
Attributes
  • Compatible Tube Size
    25.4 mm
  • Colour
    Red
  • Compatible Thread Standard
    JIC
  • Compatible Thread Standard (All)
    JIC
  • Fitting Style
    Threaded
37deg JIC Flared Fitting Plug - Compatible Thread Sizes - 5/8-18 ; Compatible Tube Size - 9.5 mm | 0.375 in ; JIC Fitting Size - 5/8-18

TE1025A

Price Range
$0.1698 - $0.1532

Stock Levels
In production
Attributes
  • Compatible Tube Size
    9.5 mm
  • Colour
    Red
  • Compatible Thread Standard
    JIC
  • Compatible Thread Standard (All)
    JIC
  • Fitting Style
    Threaded
37deg JIC Flared Fitting Plug - Compatible Thread Sizes - 1/2-20 ; Compatible Tube Size - 8 mm | 0.313 in ; JIC Fitting Size - 5

TE1015A

Price Range
$0.1391 - $0.1255

Stock Levels
In production
Attributes
  • Compatible Tube Size
    8 mm
  • Colour
    Red
  • Compatible Thread Standard
    JIC
  • Compatible Thread Standard (All)
    JIC
  • Fitting Style
    Threaded